Menu Search

PCB Support Pillars - Teardrop Snap-Lock/Bayonet Nose Snap-Lock

In stock

These spacers are locking on both ends. They are availabe in two different styles and many spacer options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
9 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1336 - $0.1517 1000 In stock
UL94 V-2
0.125 in
0.1 in
0.062 - 0.062 in
0.064 - 0.064 in
0.126 in
$0.1652 - $0.1879 18000 In stock
UL94 V-2
0.125 in
0.1 in
0.062 - 0.062 in
0.064 - 0.064 in
0.437 in
$0.1771 - $0.2014 26000 In stock
UL94 V-2
0.125 in
0.1 in
0.062 - 0.062 in
0.064 - 0.064 in
0.563 in
$0.1715 - $0.1947 7000 In stock
UL94 V-2
0.125 in
0.1 in
0.062 - 0.062 in
0.064 - 0.064 in
0.5 in
$0.1833 - $0.208 40000 In stock
UL94 V-2
0.125 in
0.1 in
0.062 - 0.062 in
0.064 - 0.064 in
0.626 in
$0.1563 - $0.1775 18000 In stock
UL94 V-2
0.125 in
0.1 in
0.062 - 0.062 in
0.064 - 0.064 in
0.311 in
$0.1424 - $0.162 11000 In stock
UL94 V-2
0.125 in
0.1 in
0.062 - 0.062 in
0.064 - 0.064 in
0.189 in
$0.1596 - $0.1814 3000 In stock
UL94 V-2
0.125 in
0.1 in
0.062 - 0.062 in
0.064 - 0.064 in
0.374 in
$0.1516 - $0.1724 29000 In stock
UL94 V-2
0.125 in
0.1 in
0.062 - 0.062 in
0.064 - 0.064 in
0.252 in
PCB Support - Locking Teardrop Fix ; Nylon 6/6 ; Spacer Length 3.2 mm | 0.125 in ; Natural

LCBST-2-01

Price Range
$0.1517 - $0.1336

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.172 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.1 in
  • Locking Head Height A
    0.344 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Teardrop Fix ; Nylon 6/6 ; Spacer Length 11.1 mm | 0.438 in ; Natural

LCBST-7-01

Price Range
$0.1879 - $0.1652

Stock Levels
18000 In stock
Attributes
  • Body Diameter
    0.172 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.1 in
  • Locking Head Height A
    0.344 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Teardrop Fix ; Nylon 6/6 ; Spacer Length 14.3 mm | 0.563 in ; Natural

LCBST-9-01

Price Range
$0.2014 - $0.1771

Stock Levels
26000 In stock
Attributes
  • Body Diameter
    0.172 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.1 in
  • Locking Head Height A
    0.344 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Teardrop Fix ; Nylon 6/6 ; Spacer Length 12.7 mm | 0.500 in ; Natural

LCBST-8-01

Price Range
$0.1947 - $0.1715

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.172 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.1 in
  • Locking Head Height A
    0.344 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Teardrop Fix ; Nylon 6/6 ; Spacer Length 15.9 mm | 0.625 in ; Natural

LCBST-10-01

Price Range
$0.208 - $0.1833

Stock Levels
40000 In stock
Attributes
  • Body Diameter
    0.172 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.1 in
  • Locking Head Height A
    0.344 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Teardrop Fix ; Nylon 6/6 ; Spacer Length 8 mm | 0.313 in ; Natural

LCBST-5-01

Price Range
$0.1775 - $0.1563

Stock Levels
18000 In stock
Attributes
  • Body Diameter
    0.172 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.1 in
  • Locking Head Height A
    0.344 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Teardrop Fix ; Nylon 6/6 ; Spacer Length 4.7 mm | 0.187 in ; Natural

LCBST-3-01

Price Range
$0.162 - $0.1424

Stock Levels
11000 In stock
Attributes
  • Body Diameter
    0.172 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.1 in
  • Locking Head Height A
    0.344 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Teardrop Fix ; Nylon 6/6 ; Spacer Length 9.5 mm | 0.375 in ; Natural

LCBST-6-01

Price Range
$0.1814 - $0.1596

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.172 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.1 in
  • Locking Head Height A
    0.344 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Teardrop Fix ; Nylon 6/6 ; Spacer Length 6.4 mm | 0.250 in ; Natural

LCBST-4-01

Price Range
$0.1724 - $0.1516

Stock Levels
29000 In stock
Attributes
  • Body Diameter
    0.172 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.1 in
  • Locking Head Height A
    0.344 in
  • Locking Head Height B
    0.079 in