Menu Search

PCB Support Pillars - Self-Retaining

In stock

These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. Available in many spacing, screw and panel thickness options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
$0.2519 - $0.2851 Request the lead time here
0.187 in
0.250 in
0.125 in
0.559 in
$0.2309 - $0.2611 Request the lead time here
0.187 in
0.250 in
0.125 in
0.177 in
$0.3005 - $0.34 Request the lead time here
0.234 in
0.281 in
0.169 in
0.669 in
$0.2547 - $0.2884 Request the lead time here
0.187 in
0.250 in
0.125 in
0.591 in
$0.2415 - $0.2897 Request the lead time here
0.234 in
0.280 in
0.169 in
0.086 in
0.750 in
$0.2279 - $0.2579 Request the lead time here
0.187 in
0.250 in
0.125 in
0.157 in
$0.2309 - $0.2611 Request the lead time here
0.234 in
0.281 in
0.169 in
0.181 in
$0.2389 - $0.2701 4000 In stock
0.234 in
0.281 in
0.169 in
0.197 in
$0.22 - $0.2489 Request the lead time here
0.234 in
0.281 in
0.169 in
0.118 in
$0.2261 - $0.2713 16000 In stock
0.234 in
0.281 in
0.169 in
0.875 in
$0.2467 - $0.2793 Request the lead time here
0.187 in
0.250 in
0.125 in
0.472 in
CBSS110A $0.2252 - $0.255 Request the lead time here
0.234 in
0.281 in
0.169 in
0.157 in
$0.3486 - $0.3945 Request the lead time here
0.234 in
0.281 in
0.169 in
1.181 in
$0.1963 - $0.2356 Request the lead time here
0.232 in
0.28 in
0.169 in
0.189 in
$0.1391 - $0.1718 12000 In stock
0.265 in
0.316 in
0.190 in
0.265 in
$0.1401 - $0.1731 4000 In stock
0.265 in
0.316 in
0.190 in
0.375 in
$0.1605 - $0.2346 76000 In stock
0.185 in
0.252 in
0.126 in
0.189 in
$0.2177 - $0.261 29000 In stock
0.185 in
0.252 in
0.126 in
0.874 in
$0.2155 - $0.2585 16000 In stock
0.232 in
0.28 in
0.154 in
0.752 in
$0.1889 - $0.2267 75000 In stock
0.232 in
0.28 in
0.154 in
0.437 in
  • of 3
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; #4, M3 ; 14.2 mm | 0.559 in

CBSS060A

Price Range
$0.2851 - $0.2519

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.250 in
  • Hole Diameter A
    0.187 in
  • Inside Diameter
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; #4, M3 ; 4.5 mm | 0.177 in

CBSS020A

Price Range
$0.2611 - $0.2309

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.250 in
  • Hole Diameter A
    0.187 in
  • Inside Diameter
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 5.9 mm | 0.234 in ; 1.6 mm | 0.062 in ; #8, M4 ; 17 mm | 0.669 in

CBSS155A

Price Range
$0.34 - $0.3005

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.281 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; #4, M3 ; 15 mm | 0.591 in

CBSS065A

Price Range
$0.2884 - $0.2547

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.250 in
  • Hole Diameter A
    0.187 in
  • Inside Diameter
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 5.9 mm | 0.232 in ; 2.2 mm | 0.087 in ; #8;M4 ; 19.1 mm | 0.752 in

SRS8-2-12-01

Price Range
$0.2897 - $0.2415

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.086 in
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; #4, M3 ; 4 mm | 0.157 in

CBSS015A

Price Range
$0.2579 - $0.2279

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.250 in
  • Hole Diameter A
    0.187 in
  • Inside Diameter
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 5.9 mm | 0.234 in ; 1.6 mm | 0.062 in ; #8, M4 ; 4.6 mm | 0.181 in

CBSS115A

Price Range
$0.2611 - $0.2309

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.281 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 5.9 mm | 0.234 in ; 1.6 mm | 0.062 in ; #8, M4 ; 5 mm | 0.197 in

CBSS120A

Price Range
$0.2701 - $0.2389

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.281 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 5.9 mm | 0.234 in ; 1.6 mm | 0.062 in ; #8, M4 ; 3 mm | 0.118 in

CBSS105A

Price Range
$0.2489 - $0.22

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.281 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 5.9 mm | 0.234 in ; 1.6 mm | 0.062 in ; #8, M4 ; 22.2 mm | 0.875 in

SRS8-14-01

Price Range
$0.2713 - $0.2261

Stock Levels
16000 In stock
Attributes
  • Body Diameter
    0.281 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; #4, M3 ; 12 mm | 0.472 in

CBSS050A

Price Range
$0.2793 - $0.2467

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.250 in
  • Hole Diameter A
    0.187 in
  • Inside Diameter
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 5.9 mm | 0.234 in ; 1.6 mm | 0.062 in ; #8, M4 ; 4 mm | 0.157 in

CBSS110A

Price Range
$0.255 - $0.2252

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.281 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 5.9 mm | 0.234 in ; 1.6 mm | 0.062 in ; #8, M4 ; 30 mm | 1.181 in

CBSS175A

Price Range
$0.3945 - $0.3486

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.281 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 4.7 mm | 0.187 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ; #8,M4

SRS8-3-01

Price Range
$0.2356 - $0.1963

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw & Lock Support - Self-Retaining - Body Diameter 8 mm | 0.316 in ; Inside Diameter 4.8 mm | 0.190 in ; Spacer Length 6.7 mm | 0.265 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ; #10

13SS010265

Price Range
$0.1718 - $0.1391

Stock Levels
12000 In stock
Attributes
  • Body Diameter
    0.316 in
  • Hole Diameter A
    0.265 in
  • Inside Diameter
    0.190 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw & Lock Support - Self-Retaining - Body Diameter 8 mm | 0.316 in ; Inside Diameter 4.8 mm | 0.190 in ; Spacer Length 9.5 mm | 0.375 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ; #10

13SS010375

Price Range
$0.1731 - $0.1401

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.316 in
  • Hole Diameter A
    0.265 in
  • Inside Diameter
    0.190 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Body Diameter 6.4 mm | 0.250 in ; Inside Diameter 3.2 mm | 0.125 in ; Spacer Length 4.7 mm | 0.187 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ;

SRS4-3-01

Price Range
$0.2346 - $0.1605

Stock Levels
76000 In stock
Attributes
  • Body Diameter
    0.252 in
  • Hole Diameter A
    0.185 in
  • Inside Diameter
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Body Diameter 6.4 mm | 0.250 in ; Inside Diameter 3.2 mm | 0.125 in ; Spacer Length 22.2 mm | 0.875 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ;

SRS4-14-01

Price Range
$0.261 - $0.2177

Stock Levels
29000 In stock
Attributes
  • Body Diameter
    0.252 in
  • Hole Diameter A
    0.185 in
  • Inside Diameter
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 3.9 mm | 0.153 in ; Spacer Length 19.1 mm | 0.750 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ;

SRS6-12-01

Price Range
$0.2585 - $0.2155

Stock Levels
16000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.154 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 3.9 mm | 0.153 in ; Spacer Length 11.1 mm | 0.438 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ;

SRS6-7-01

Price Range
$0.2267 - $0.1889

Stock Levels
75000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.154 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in