Menu Search

PCB Support Pillars - Screw Down

In stock

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
LCBS-L-5-01 $0.2462 - $0.2667 Request the lead time here
0.126 in
#4,M3
0.299 in
$0.2794 - $0.3028 Request the lead time here
0.126 in
#4,M3
0.563 in
$0.2613 - $0.2829 Request the lead time here
0.126 in
#4,M3
0.437 in
$0.2854 - $0.3091 3000 In stock
0.126 in
#4,M3
0.626 in
LCBS-L-6-01 $0.2536 - $0.2746 2000 In stock
0.126 in
#4,M3
0.374 in
LCBS-L-8-01 $0.269 - $0.2914 Request the lead time here
0.126 in
#4,M3
0.5 in
Screw Support - Snap Lock ; 7.6 mm | 0.299 in

LCBS-L-5-01

Price Range
$0.2667 - $0.2462

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.299 in
Screw Support - Snap Lock ; 14.3 mm | 0.563 in

LCBS-L-9-01

Price Range
$0.3028 - $0.2794

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.563 in
Screw Support - Snap Lock ; 11.1 mm | 0.437 in

LCBS-L-7-01

Price Range
$0.2829 - $0.2613

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.437 in
Screw Support - Snap Lock ; 15.9 mm | 0.626 in

LCBS-L-10-01

Price Range
$0.3091 - $0.2854

Stock Levels
3000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.626 in
Screw Support - Snap Lock ; 9.5 mm | 0.374 in

LCBS-L-6-01

Price Range
$0.2746 - $0.2536

Stock Levels
2000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.374 in
Screw Support - Snap Lock ; 12.7 mm | 0.5 in

LCBS-L-8-01

Price Range
$0.2914 - $0.269

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.5 in