Menu Search

PCB Support Pillars - Rivet Locking/Boyonet Nose

In stock

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses, up to .341” thick. Button head on rivet for minimal protrusion on chassis underside

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
SRLCBS-8-01 $0.1779 - $0.2135 63000 In stock
0.157 in
0.161 in
0.063 - 0.062 in
0.106 - 0.146 in
0.5 in
SRLCBS-12-01 $0.2028 - $0.2434 Request the lead time here
0.157 in
0.161 in
0.063 - 0.062 in
0.185 - 0.224 in
0.752 in
$0.2281 - $0.2737 52000 In stock
0.157 in
0.161 in
0.063 - 0.062 in
0.283 - 0.343 in
1 in
$0.1902 - $0.2283 Request the lead time here
0.157 in
0.161 in
0.063 - 0.062 in
0.146 - 0.185 in
0.626 in
$0.2155 - $0.2585 12000 In stock
0.157 in
0.161 in
0.063 - 0.062 in
0.224 - 0.264 in
0.874 in
SRLCBS-6-01 $0.1654 - $0.1983 55000 In stock
0.157 in
0.161 in
0.063 - 0.062 in
0.028 - 0.063 in
0.374 in
$0.1718 - $0.2064 48000 In stock
0.157 in
0.161 in
0.063 - 0.062 in
0.059 - 0.106 in
0.437 in
Snap Rivet Locking Support - 4 mm | 0.157 in ; 12.7 mm | 0.500 in

SRLCBS-8-01

Price Range
$0.2135 - $0.1779

Stock Levels
63000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Maximum Panel Thickness B
    0.146 in
Snap Rivet Locking Support - 4 mm | 0.157 in ; 19.1 mm | 0.750 in

SRLCBS-12-01

Price Range
$0.2434 - $0.2028

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Maximum Panel Thickness B
    0.224 in
Snap Rivet Locking Support - 4 mm | 0.157 in ; 25.4 mm | 1.000 in

SRLCBS-16-01

Price Range
$0.2737 - $0.2281

Stock Levels
52000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Maximum Panel Thickness B
    0.343 in
Snap Rivet Locking Support - 4 mm | 0.157 in ; 15.9 mm | 0.625 in

SRLCBS-10-01

Price Range
$0.2283 - $0.1902

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Maximum Panel Thickness B
    0.185 in
Snap Rivet Locking Support - 4 mm | 0.157 in ; 22.2 mm | 0.875 in

SRLCBS-14-01

Price Range
$0.2585 - $0.2155

Stock Levels
12000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Maximum Panel Thickness B
    0.264 in
Snap Rivet Locking Support - 4 mm | 0.157 in ; 9.5 mm | 0.375 in

SRLCBS-6-01

Price Range
$0.1983 - $0.1654

Stock Levels
55000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Maximum Panel Thickness B
    0.063 in
Snap Rivet Locking Support - 4 mm | 0.157 in ; 11.1 mm | 0.438 in

SRLCBS-7-01

Price Range
$0.2064 - $0.1718

Stock Levels
48000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
  • Maximum Panel Thickness B
    0.106 in