Menu Search

PCB Support Pillars - Rivet Locking/Arrowhead

In stock

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses, up to .341” thick. Button head on rivet for minimal protrusion on chassis underside

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2159 - $0.259 6000 In stock
0.187 in
0.031 - 0.078 in
0.161 - 0.165 in
0.750 in
$0.2024 - $0.243 2000 In stock
0.187 in
0.031 - 0.078 in
0.161 - 0.165 in
0.625 in
$0.2294 - $0.2753 Request the lead time here
0.189 in
0.161 in
0.031 - 0.078 in
0.224 - 0.264 in
0.874 in
$0.1832 - $0.2195 1000 In stock
0.189 in
0.161 in
0.031 - 0.078 in
0.028 - 0.063 in
0.437 in
$0.1894 - $0.2769 62000 In stock
0.189 in
0.161 in
0.031 - 0.078 in
0.059 - 0.106 in
0.5 in
$0.2426 - $0.2912 Request the lead time here
0.189 in
0.161 in
0.031 - 0.078 in
0.283 - 0.343 in
1 in
Snap Rivet Locking Support - ; 19.1 mm | 0.750 in

SRLAHS-12-01

Price Range
$0.259 - $0.2159

Stock Levels
6000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.165 in
Snap Rivet Locking Support - ; 15.9 mm | 0.625 in

SRLAHS-10-01

Price Range
$0.243 - $0.2024

Stock Levels
2000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.165 in
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-14-01

Price Range
$0.2753 - $0.2294

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.189 in
  • Locking Head Height A
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.264 in
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-7-01

Price Range
$0.2195 - $0.1832

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.189 in
  • Locking Head Height A
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.063 in
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-8-01

Price Range
$0.2769 - $0.1894

Stock Levels
62000 In stock
Attributes
  • Hole Diameter A
    0.189 in
  • Locking Head Height A
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.106 in
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-16-01

Price Range
$0.2912 - $0.2426

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.189 in
  • Locking Head Height A
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.343 in