Menu Search

PCB Support Pillars - Reverse Locking/Snap-Fit

In stock

These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1655 - $0.1881 4000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.374 in
$0.1717 - $0.1953 14000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.437 in
$0.2548 - $0.2896 1000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.5 in
$0.2557 - $0.2906 8000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.189 in
$0.1868 - $0.2121 3000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.626 in
$0.1576 - $0.1794 25000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.252 in
$0.1782 - $0.2024 13000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.5 in
$0.2508 - $0.2848 Request the lead time here
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.374 in
$0.234 - $0.266 4000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.252 in
$0.1617 - $0.1838 20000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.311 in
CRCBSRE-10-01 $0.261 - $0.2965 45000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.626 in
$0.1841 - $0.2095 1000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.563 in
Reverse Locking Support - 9.5 mm | 0.375 in ; UL94 V-2 ; Nylon 6/6

RCBSR-6-01

Price Range
$0.1881 - $0.1655

Stock Levels
4000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 11.1 mm | 0.438 in ; UL94 V-2 ; Nylon 6/6

RCBSR-7-01

Price Range
$0.1953 - $0.1717

Stock Levels
14000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 12.7 mm | 0.500 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-8-01

Price Range
$0.2896 - $0.2548

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 4.7 mm | 0.187 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-3-01

Price Range
$0.2906 - $0.2557

Stock Levels
8000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 15.9 mm | 0.625 in ; UL94 V-2 ; Nylon 6/6

RCBSR-10-01

Price Range
$0.2121 - $0.1868

Stock Levels
3000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 6.4 mm | 0.250 in ; UL94 V-2 ; Nylon 6/6

RCBSR-4-01

Price Range
$0.1794 - $0.1576

Stock Levels
25000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 12.7 mm | 0.500 in ; UL94 V-2 ; Nylon 6/6

RCBSR-8-01

Price Range
$0.2024 - $0.1782

Stock Levels
13000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 9.5 mm | 0.375 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-6-01

Price Range
$0.2848 - $0.2508

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 6.4 mm | 0.250 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-4-01

Price Range
$0.266 - $0.234

Stock Levels
4000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 7.9 mm | 0.311 in ; UL94 V-2 ; Nylon 6/6

RCBSR-5-01

Price Range
$0.1838 - $0.1617

Stock Levels
20000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.374 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 15.9 mm | 0.625 in ; UL94 V-2 ; Nylon 6/6

CRCBSRE-10-01

Price Range
$0.2965 - $0.261

Stock Levels
45000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; Nylon 6/6

RCBSR-9-01

Price Range
$0.2095 - $0.1841

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.059 in
  • Maximum Operating Temperature
    185 °F