Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap-lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2467 - $0.3046 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.772 in
45.0 mm
|
||
| $0.2584 - $0.3191 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.969 in
50.0 mm
|
||
| $0.2516 - $0.2861 | 9000 In stock |
|
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| SCBS-6-01 | $0.2113 - $0.2402 | 8000 In stock |
|
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
|
| $0.2577 - $0.2928 | 6000 In stock |
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
||
| $0.3115 - $0.354 | 1000 In stock |
|
0.299 in
7.6 mm
|
|
0.874 in
22.2 mm
|
||
| $0.2066 - $0.2346 | 1000 In stock |
|
0.299 in
7.6 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2619 - $0.2975 | 2000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
| $0.2659 - $0.3022 | 16000 In stock |
|
0.299 in
7.6 mm
|
|
0.5 in
12.7 mm
|
||
| $0.2269 - $0.2579 | Request the lead time here |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2809 - $0.3193 | 1000 In stock |
|
0.299 in
7.6 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2516 - $0.2861 | 8000 In stock |
|
0.299 in
7.6 mm
|
|
0.874 in
22.2 mm
|
||
| $0.2149 - $0.2441 | 8000 In stock |
|
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.208 - $0.2363 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| LCBS-TM-8-01 | $0.2149 - $0.2441 | 4000 In stock |
|
0.299 in
7.6 mm
|
|
0.5 in
12.7 mm
|
|
| $0.2113 - $0.2402 | 13000 In stock |
|
0.299 in
7.6 mm
|
|
0.374 in
9.5 mm
|
||
| SCBS-12-01 | $0.2387 - $0.2713 | 4000 In stock |
|
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
|
| $0.2349 - $0.2901 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.969 in
50.0 mm
|
||
| $0.3892 - $0.4311 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
0.937 in
23.8 mm
|
||
| $0.2111 - $0.2398 | 6000 In stock |
|
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm