Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2597 - $0.2814 | 4000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.5 in
12.7 mm
|
||
| $0.3328 - $0.3605 | 2000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
1.406 in
35.71 mm
|
||
| $0.272 - $0.4221 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.25 in
6.35 mm
|
||
| $0.3258 - $0.353 | 500 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
1 in
25.4 mm
|
||
| $0.3454 - $0.374 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
1.25 in
31.75 mm
|
||
| $0.2764 - $0.4309 | 145000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.375 in
9.53 mm
|
||
| $0.2864 - $0.3102 | 429000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.625 in
15.88 mm
|
||
| $0.3178 - $0.3441 | 4000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.874 in
22.2 mm
|
||
| $0.3222 - $0.3491 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
1.125 in
28.58 mm
|
||
| $0.2711 - $0.2936 | 3000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.5 in
12.7 mm
|
||
| $0.3014 - $0.3263 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.75 in
19.05 mm
|
||
| $0.3178 - $0.3441 | 6000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.875 in
22.23 mm
|
||
| $0.3357 - $0.3634 | 6000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
1.125 in
28.58 mm
|
||
| $0.3551 - $0.3846 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
1.406 in
35.71 mm
|
||
| $0.3122 - $0.4653 | 7000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.75 in
19.05 mm
|
||
| $0.3258 - $0.353 | 1500 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
1 in
25.4 mm
|
||
| $0.3275 - $0.3547 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#8-32
|
1.25 in
31.75 mm
|
||
| $0.2667 - $0.289 | 4000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.375 in
9.53 mm
|
||
| $0.2864 - $0.3102 | 123000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.625 in
15.88 mm
|
||
| $0.2136 - $0.2429 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.5 in
12.7 mm