Quantity | Unit price |
---|---|
1000 - 9999 | $0.1425 |
10000 - 24999 | $0.1369 |
25000 + | $0.1316 |
Distance Across Flats | 0.187 in |
---|---|
Distance Across Flats | 4.7 mm |
Hole Diameter A | 3.9 mm |
Hole Diameter A | 0.152 in |
Locking Head Height A | 0.140 in |
Locking Head Height A | 3.6 mm |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 0.062 in |
Maximum Panel Thickness A | 1.6 mm |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Spacer Length | 3.2 mm |
Spacer Length | 0.125 in |
Thread Length | 6 mm |
Thread Length | 0.235 in |
Color | Natural |
Compatible Thread Sizes (All) | #6-32 |
Full Material | Nylon 6/6 |
Hole A Fix Type | Non-Locking Fix |
Hole B Fix Type | Male Thread Fix |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue