These spacers are easily mounted by hand. The ends are arrowhead fasteners and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1604 - $0.1825 | 2000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.5 in
12.7 mm
|
||
| $0.1604 - $0.1825 | 9000 In stock |
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.5 in
12.7 mm
|
||
| $0.1901 - $0.216 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.1794 - $0.2037 | 6000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.5 in
12.7 mm
|
||
| $0.1474 - $0.1676 | 1000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.563 in
14.3 mm
|
||
| $0.1514 - $0.1719 | 1000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.079 in
0.79 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.179 - $0.2035 | Request the lead time here |
0.187 in
4.75 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.156 - $0.1775 | 78000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.626 in
15.9 mm
|
||
| $0.2368 - $0.2691 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.874 in
22.2 mm
|
||
| DLCBSM-8-01 | $0.1676 - $0.1901 | 30000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.079 in
0.79 - 2.0 mm
|
0.5 in
12.7 mm
|
|
| $0.1458 - $0.1656 | 12000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.5 in
12.7 mm
|
||
| $0.122 - $0.1386 | 24000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.189 in
4.8 mm
|
||
| $0.247 - $0.2806 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.862 in
21.9 mm
|
||
| $0.1499 - $0.1704 | 9000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.079 in
0.79 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.1843 - $0.2095 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| $0.14 - $0.1593 | 18000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.079 in
0.79 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| $0.1689 - $0.1919 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| $0.1956 - $0.2224 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.179 - $0.2035 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| $0.1318 - $0.1498 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue