Menu Search

PCB Support Pillars - Arrowhead Snap-Lock/Bayonet Nose Snap-Lock/Flexible

In stock

These spacers are thin, flexible spacers. This allows them to be flexed back after the PCB is installed for maintenance or repair

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
10 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1368 - $0.1551 Request the lead time here
UL94 V-2
0.156 in
0.187 in
0.062 in
0.031 - 0.078 in
0.438 in
$0.1997 - $0.227 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
1.252 in
$0.1901 - $0.2161 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
1.126 in
$0.171 - $0.1946 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
0.874 in
$0.2093 - $0.2379 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
1.374 in
FLCBS-8-01 $0.1414 - $0.1607 18000 In stock
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
0.5 in
$0.1512 - $0.172 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
0.626 in
$0.1609 - $0.1829 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
0.752 in
FLCBS-6-01 $0.1252 - $0.1422 8000 In stock
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
0.374 in
$0.1806 - $0.2053 1000 In stock
UL94 V-2
0.157 in
0.187 in
0.063 in
0.030 - 0.063 in
1 in
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 11.1 mm | 0.438 in

FLCBS-7-01

Price Range
$0.1551 - $0.1368

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.400 in
  • Locking Head Height B
    0.220 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 31.8 mm | 1.250 in

FLCBS-20-01

Price Range
$0.227 - $0.1997

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 28.6 mm | 1.125 in

FLCBS-18-01

Price Range
$0.2161 - $0.1901

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 22.2 mm | 0.875 in

FLCBS-14-01

Price Range
$0.1946 - $0.171

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 34.9 mm | 1.375 in

FLCBS-22-01

Price Range
$0.2379 - $0.2093

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 12.7 mm | 0.500 in

FLCBS-8-01

Price Range
$0.1607 - $0.1414

Stock Levels
18000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 15.9 mm | 0.625 in

FLCBS-10-01

Price Range
$0.172 - $0.1512

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 19.1 mm | 0.750 in

FLCBS-12-01

Price Range
$0.1829 - $0.1609

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

FLCBS-6-01

Price Range
$0.1422 - $0.1252

Stock Levels
8000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 25.4 mm | 1.000 in

FLCBS-16-01

Price Range
$0.2053 - $0.1806

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F