These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Sizes | Body Diameter | Thread Length | Spacer Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$4.2265 - $9.3912 | 789 In stock |
|
|
0.438 in
11.1 mm
|
1.250 in
31.8 mm
|
||||||
$3.6082 - $8.0169 | In production |
|
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
||||||
$3.9089 - $8.6856 | In production |
|
|
0.250 in
6.4 mm
|
2.250 in
57.2 mm
|
||||||
TN8-24-1024-3 | $3.9361 - $8.7458 | In production |
|
|
0.281 in
7.1 mm
|
1.500 in
38.1 mm
|
|||||
$4.1688 - $9.2626 | In production |
|
|
0.281 in
7.1 mm
|
2.500 in
63.5 mm
|
||||||
TNM3-8-14-3 | $3.3108 - $7.5036 | In production |
|
|
0.236 in
6.0 mm
|
0.551 in
14.0 mm
|
|||||
$4.3424 - $9.6488 | In production |
|
|
0.438 in
11.1 mm
|
1.750 in
44.5 mm
|
||||||
$3.5006 - $7.7785 | In production |
|
|
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
||||||
$3.5703 - $7.9333 | 800 In stock |
|
|
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
||||||
$3.8698 - $8.5983 | In production |
|
|
0.250 in
6.4 mm
|
2.000 in
50.8 mm
|
||||||
$3.8896 - $8.6429 | In production |
|
|
0.281 in
7.1 mm
|
1.250 in
31.8 mm
|
||||||
$4.1223 - $9.1595 | In production |
|
|
0.281 in
7.1 mm
|
2.250 in
57.2 mm
|
||||||
$4.7856 - $10.8464 | In production |
|
|
0.236 in
6.0 mm
|
2.953 in
75.0 mm
|
||||||
$4.2847 - $9.5206 | 400 In stock |
|
|
0.438 in
11.1 mm
|
1.500 in
38.1 mm
|
||||||
$4.5166 - $10.036 | 500 In stock |
|
|
0.438 in
11.1 mm
|
2.500 in
63.5 mm
|
||||||
$3.6082 - $8.0169 | In production |
|
|
0.250 in
6.4 mm
|
1.500 in
38.1 mm
|
||||||
$3.6372 - $8.0819 | 500 In stock |
|
|
0.250 in
6.4 mm
|
1.750 in
44.5 mm
|
||||||
$3.6372 - $8.0819 | 500 In stock |
|
|
0.250 in
6.4 mm
|
1.500 in
38.1 mm
|
||||||
$3.948 - $8.7725 | 1000 In stock |
|
|
0.250 in
6.4 mm
|
2.500 in
63.5 mm
|
||||||
$4.0236 - $8.9401 | In production |
|
|
0.281 in
7.1 mm
|
1.750 in
44.5 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue