These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $2.9868 - $6.2846 | 100 In stock |
|
0.625 in
15.9 mm
|
1.500 in
38.1 mm
|
||
| $3.1486 - $6.6247 | Request the lead time here |
|
0.625 in
15.9 mm
|
2.500 in
63.5 mm
|
||
| $2.7437 - $5.7732 | Request the lead time here |
|
0.500 in
12.7 mm
|
1.500 in
38.1 mm
|
||
| TN8-40-1024-1 | $2.906 - $6.1143 | Request the lead time here |
|
0.500 in
12.7 mm
|
2.500 in
63.5 mm
|
|
| $2.308 - $4.9531 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| $2.6712 - $5.6206 | Request the lead time here |
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
| $3.3791 - $7.2518 | Request the lead time here |
|
0.374 in
9.5 mm
|
2.244 in
57.0 mm
|
||
| $2.4401 - $5.1347 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
||
| $2.5355 - $5.3351 | Request the lead time here |
|
0.250 in
6.4 mm
|
1.750 in
44.5 mm
|
||
| $2.5355 - $5.3351 | Request the lead time here |
|
0.374 in
9.5 mm
|
1.500 in
38.1 mm
|
||
| TN6-40-832-1 | $2.752 - $5.7907 | Request the lead time here |
|
0.374 in
9.5 mm
|
2.500 in
63.5 mm
|
|
| TN8-28-1024-1 | $2.8048 - $5.9015 | Request the lead time here |
|
0.500 in
12.7 mm
|
1.750 in
44.5 mm
|
|
| $2.308 - $4.9531 | Request the lead time here |
|
0.256 in
6.5 mm
|
0.551 in
14.0 mm
|
||
| $2.415 - $5.1832 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.5 in
12.7 mm
|
||
| $2.9462 - $6.1992 | Request the lead time here |
|
0.625 in
15.9 mm
|
1.250 in
31.8 mm
|
||
| $3.1161 - $6.5568 | Request the lead time here |
|
0.625 in
15.9 mm
|
2.250 in
57.2 mm
|
||
| $2.4691 - $5.1952 | Request the lead time here |
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
||
| $2.5151 - $5.292 | Request the lead time here |
|
0.250 in
6.4 mm
|
1.500 in
38.1 mm
|
||
| $2.5151 - $5.292 | Request the lead time here |
|
0.374 in
9.5 mm
|
1.250 in
31.8 mm
|
||
| $2.7248 - $5.7333 | Request the lead time here |
|
0.374 in
9.5 mm
|
2.250 in
57.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue