Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $2.6031 - $5.4772 | Request the lead time here |
|
0.374 in
9.5 mm
|
1.250 in
31.8 mm
|
||
| $2.7919 - $5.8746 | Request the lead time here |
|
0.374 in
9.5 mm
|
2.000 in
50.8 mm
|
||
| TN8-20-1024-1 | $2.8064 - $5.905 | Request the lead time here |
|
0.500 in
12.7 mm
|
1.250 in
31.8 mm
|
|
| $2.9741 - $6.2579 | Request the lead time here |
|
0.500 in
12.7 mm
|
2.250 in
57.2 mm
|
||
| $2.3888 - $5.1265 | Request the lead time here |
|
0.256 in
6.5 mm
|
0.551 in
14.0 mm
|
||
| $2.9382 - $6.1827 | Request the lead time here |
|
0.500 in
12.7 mm
|
2.000 in
50.8 mm
|
||
| $2.3888 - $5.1265 | Request the lead time here |
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| $3.0493 - $6.4162 | Request the lead time here |
|
0.625 in
15.9 mm
|
1.250 in
31.8 mm
|
||
| $3.2252 - $6.7863 | Request the lead time here |
|
0.625 in
15.9 mm
|
2.250 in
57.2 mm
|
||
| $2.5555 - $5.377 | Request the lead time here |
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
||
| $2.6031 - $5.4772 | Request the lead time here |
|
0.250 in
6.4 mm
|
1.500 in
38.1 mm
|
||
| $2.8202 - $5.934 | Request the lead time here |
|
0.374 in
9.5 mm
|
2.250 in
57.2 mm
|
||
| $2.8397 - $5.9753 | Request the lead time here |
|
0.500 in
12.7 mm
|
1.500 in
38.1 mm
|
||
| TN8-40-1024-1 | $3.0077 - $6.3283 | Request the lead time here |
|
0.500 in
12.7 mm
|
2.500 in
63.5 mm
|
|
| $2.3888 - $5.1265 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| $3.1332 - $6.5923 | Request the lead time here |
|
0.625 in
15.9 mm
|
1.750 in
44.5 mm
|
||
| $2.5255 - $5.3144 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
||
| $2.7647 - $5.8173 | Request the lead time here |
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
| $2.4995 - $5.3646 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.5 in
12.7 mm
|
||
| $3.0913 - $6.5046 | 100 In stock |
|
0.625 in
15.9 mm
|
1.500 in
38.1 mm