Menu Search

PCB Standoffs - Round/Insulator/Nylon & Brass

In stock

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Color Body Diameter Compatible Thread Sizes (All) Full Material Spacer Length View
$2.6992 - $5.7928 1200 In stock
Natural
0.374 in
M4
Polyamide 6.6
0.984 in
$2.3888 - $5.1265 Request the lead time here
Natural
0.256 in
M2.5
Polyamide 6.6
0.394 in
$2.566 - $5.5074 Request the lead time here
Natural
0.256 in
M3
Polyamide 6.6
0.984 in
$2.3888 - $5.1265 300 In stock
Natural
0.256 in
Polyamide 6.6
0.394 in
$2.5255 - $5.3144 600 In stock
White
0.250 in
#6-32
Nylon 6/6
0.750 in
$2.6242 - $5.5218 Request the lead time here
White
0.250 in
#6-32
Nylon 6/6
1.750 in
$2.6453 - $5.5657 Request the lead time here
White
0.375 in
#8-32
Nylon 6/6
1.750 in
$2.7647 - $5.8173 100 In stock
White
0.500 in
#10-24
Nylon 6/6
0.875 in
$2.9382 - $6.1827 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
2.000 in
$3.0913 - $6.5046 Request the lead time here
White
0.625 in
1/4-20
Nylon 6/6
1.500 in
$3.7029 - $6.8566 Request the lead time here
White
0.625 in
1/4-20
Nylon 6/6
2.500 in
TNM3-8-14-2 $2.3888 - $5.1265 Request the lead time here
Natural
0.315 in
M3
Nylon 6/6
0.551 in
$2.9037 - $5.377 Request the lead time here
White
0.250 in
#6-32
Nylon 6/6
1.250 in
$2.6031 - $5.4772 Request the lead time here
White
0.375 in
#8-32
Nylon 6/6
1.250 in
$2.8202 - $5.934 200 In stock
White
0.375 in
#8-32
Nylon 6/6
2.250 in
$2.8397 - $5.9753 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
1.500 in
TN6-32-832-2 $6.0444 - $7.4621 Request the lead time here
White
0.375 in
#8-32
Nylon 6/6
2.000 in
TN8-20-1024-2 $2.8064 - $5.905 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
1.250 in
$2.9741 - $6.2579 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
2.250 in
$3.5601 - $6.5923 900 In stock
White
0.625 in
1/4-20
Nylon 6/6
1.750 in
  • of 2
Male To Female Standoff - Nylon 6/6 ; Thread Length 10.0 mm | 0.394 in ; Spacer Length 25.0 mm | 0.984 in

TNM4-9.5-25-2

Price Range
$5.7928 - $2.6992

Stock Levels
1200 In stock
Attributes
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    0.374 in
  • Spacer Length
    0.984 in
  • Thread Length
    0.394 in
  • Maximum Operating Temperature
    221 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

TNM2.5-6.5-10-2

Price Range
$5.1265 - $2.3888

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M2.5
  • Body Diameter
    0.256 in
  • Spacer Length
    0.394 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 25.0 mm | 0.984 in

TNM3-6.5-25-2

Price Range
$5.5074 - $2.566

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    0.256 in
  • Spacer Length
    0.984 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

TNM3-6.5-10-2

Price Range
$5.1265 - $2.3888

Stock Levels
300 In stock
Attributes
  • Body Diameter
    0.256 in
  • Spacer Length
    0.394 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    221 °F
  • Minimum Operating Temperature
    -40 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 19.1 mm | 0.750 in

TN4-12-632-2

Price Range
$5.3144 - $2.5255

Stock Levels
600 In stock
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    0.250 in
  • Spacer Length
    0.750 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 44.5 mm | 1.750 in

TN4-28-632-2

Price Range
$5.5218 - $2.6242

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    0.250 in
  • Spacer Length
    1.750 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 44.5 mm | 1.750 in

TN6-28-832-2

Price Range
$5.5657 - $2.6453

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    1.750 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 22.2 mm | 0.875 in

TN8-14-1024-2

Price Range
$5.8173 - $2.7647

Stock Levels
100 In stock
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    0.875 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 50.8 mm | 2.000 in

TN8-32-1024-2

Price Range
$6.1827 - $2.9382

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    2.000 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 38.1 mm | 1.500 in

TN10-24-1/420-2

Price Range
$6.5046 - $3.0913

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    0.625 in
  • Spacer Length
    1.500 in
  • Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 63.5 mm | 2.500 in

TN10-40-1/420-2

Price Range
$6.8566 - $3.7029

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    0.625 in
  • Spacer Length
    2.500 in
  • Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6 mm | 0.236 in ; Spacer Length 14.0 mm | 0.551 in

TNM3-8-14-2

Price Range
$5.1265 - $2.3888

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    0.315 in
  • Spacer Length
    0.551 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 31.8 mm | 1.250 in

TN4-20-632-2

Price Range
$5.377 - $2.9037

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    0.250 in
  • Spacer Length
    1.250 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 31.8 mm | 1.250 in

TN6-20-832-2

Price Range
$5.4772 - $2.6031

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    1.250 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 57.2 mm | 2.250 in

TN6-36-832-2

Price Range
$5.934 - $2.8202

Stock Levels
200 In stock
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    2.250 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 38.1 mm | 1.500 in

TN8-24-1024-2

Price Range
$5.9753 - $2.8397

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    1.500 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 50.8 mm | 2.000 in

TN6-32-832-2

Price Range
$7.4621 - $6.0444

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    2.000 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 31.8 mm | 1.250 in

TN8-20-1024-2

Price Range
$5.905 - $2.8064

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    1.250 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 57.2 mm | 2.250 in

TN8-36-1024-2

Price Range
$6.2579 - $2.9741

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    2.250 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 44.5 mm | 1.750 in

TN10-28-1/420-2

Price Range
$6.5923 - $3.5601

Stock Levels
900 In stock
Attributes
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    0.625 in
  • Spacer Length
    1.750 in
  • Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F