Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0594 - $0.0734 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0722 - $0.0892 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0805 - $0.0994 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.563 in
14.3 mm
|
||
| $0.0542 - $0.067 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0692 - $0.0855 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0779 - $0.096 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.0787 - $0.0972 | Request the lead time here |
0.374 in
9.5 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0678 - $0.0837 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0472 - $0.0583 | 10000 In stock |
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0433 - $0.0534 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| $0.0708 - $0.0874 | 1000 In stock |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.054 - $0.0667 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0629 - $0.0777 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1266 - $0.1744 | 6500 In stock |
0.252 in
6.4 mm
|
|
1.252 in
31.8 mm
|
||
| $0.0629 - $0.0777 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.437 in
11.1 mm
|
||
| $0.0796 - $0.1061 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.563 in
14.3 mm
|
||
| $0.0305 - $0.0377 | 5000 In stock |
0.252 in
6.4 mm
|
|
1.126 in
28.6 mm
|
||
| $0.0534 - $0.0659 | 3000 In stock |
0.189 in
4.8 mm
|
|
0.437 in
11.1 mm
|
||
| $0.0551 - $0.0679 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0578 - $0.0713 | 11000 In stock |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm