Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.4781 - $0.5719 | 20500 In stock |
0.374 in
9.5 mm
|
|
3 in
76.2 mm
|
||
| $0.0767 - $0.0919 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
| $0.1156 - $0.1382 | 1500 In stock |
0.252 in
6.4 mm
|
|
1.252 in
31.8 mm
|
||
| $0.0804 - $0.0965 | 7000 In stock |
0.189 in
4.8 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1004 - $0.1201 | 5000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0654 - $0.0783 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.1045 - $0.1251 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.3669 - $0.4389 | Request the lead time here |
0.374 in
9.5 mm
|
|
2 in
50.8 mm
|
||
| $0.0542 - $0.067 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0678 - $0.0837 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0722 - $0.0892 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0787 - $0.0972 | Request the lead time here |
0.374 in
9.5 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0692 - $0.0855 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0779 - $0.096 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.0594 - $0.0734 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0805 - $0.0994 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.563 in
14.3 mm
|
||
| HS-4-4 | $0.0691 - $0.0829 | 6000 In stock |
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
|
| HS-6-6 | $0.0963 - $0.1152 | 10000 In stock |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
|
| $0.1884 - $0.2254 | 1000 In stock |
0.374 in
9.5 mm
|
|
1 in
25.4 mm
|
||
| $0.1543 - $0.1846 | 3500 In stock |
0.252 in
6.4 mm
|
|
1.752 in
44.5 mm