These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View |
---|---|---|---|---|---|---|
$0.0516 - $0.0637 | 10000 In stock |
0.252 in
6.4 mm
|
|
0.437 in
11.1 mm
|
||
$0.0675 - $0.0833 | 1000 In stock |
0.315 in
8.0 mm
|
|
0.5 in
12.7 mm
|
||
$0.0393 - $0.0437 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.787 in
20.0 mm
|
||
35HSP027 | $0.0221 - $0.0272 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.28 in
7.1 mm
|
|
$0.057 - $0.0703 | 19000 In stock |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
$0.0456 - $0.0563 | 6000 In stock |
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
$0.0436 - $0.0539 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.252 in
6.4 mm
|
||
$0.0566 - $0.0698 | 4000 In stock |
0.189 in
4.8 mm
|
|
0.563 in
14.3 mm
|
||
$0.0706 - $0.0871 | 1000 In stock |
0.374 in
9.5 mm
|
|
0.5 in
12.7 mm
|
||
$0.0596 - $0.0735 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
$0.025 - $0.0308 | 1000 In stock |
0.374 in
9.5 mm
|
|
0.5 in
12.7 mm
|
||
$0.0608 - $0.0751 | 4000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
$0.0604 - $0.0746 | 3000 In stock |
0.252 in
6.4 mm
|
|
0.673 in
17.1 mm
|
||
$0.0556 - $0.0686 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
||
$0.0295 - $0.0364 | 11000 In stock |
0.252 in
6.4 mm
|
|
1.126 in
28.6 mm
|
||
$0.0469 - $0.0521 | 1000 In stock |
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
||
$0.0691 - $0.0853 | 1000 In stock |
0.374 in
9.5 mm
|
|
0.752 in
19.1 mm
|
||
$0.0576 - $0.0711 | 2000 In stock |
0.189 in
4.8 mm
|
|
0.626 in
15.9 mm
|
||
$0.0532 - $0.0656 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
$0.0551 - $0.068 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue