These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Internal Thread Length | Distance Across Flats | Color | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.2752 - $4.8832 | 800 In stock |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Natural
|
|
Polyamide 6
|
0.984 in
25.0 mm
|
||
| $2.2525 - $4.8341 | Request the lead time here |
0.236 in
6.0 mm
|
0.252 in
6.4 mm
|
Natural
|
M3
|
Nylon 6/6
|
1.26 in
32.0 mm
|
||
| $2.1729 - $4.6635 | 500 In stock |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Natural
|
|
Polyamide 6
|
0.787 in
20.0 mm
|
||
| $2.3739 - $5.0949 | 300 In stock |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Natural
|
M4
|
Nylon 6/6
|
1.26 in
32.0 mm
|
||
| $2.3739 - $5.0949 | 300 In stock |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Natural
|
|
Polyamide 6
|
1.181 in
30.0 mm
|
||
| HSM4-8-15-2 | $2.0745 - $4.4518 | 500 In stock |
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Natural
|
|
Polyamide 6
|
0.591 in
15.0 mm
|
|
| $1.8814 - $4.0383 | 1500 In stock |
0.236 in
6.0 mm
|
0.252 in
6.4 mm
|
Natural
|
M3
|
Polyamide 6
|
0.591 in
15.0 mm
|
||
| $1.8814 - $4.0383 | Request the lead time here |
|
0.252 in
6.4 mm
|
Natural
|
|
Polyamide 6
|
0.591 in
15.0 mm
|
||
| $2.0586 - $4.4181 | 700 In stock |
0.236 in
6.0 mm
|
0.252 in
6.4 mm
|
Natural
|
|
Polyamide 6
|
0.984 in
25.0 mm
|
||
| $2.1455 - $4.6039 | Request the lead time here |
|
0.252 in
6.4 mm
|
Natural
|
|
Polyamide 6
|
1.181 in
30.0 mm
|
||
| $2.1455 - $4.6039 | Request the lead time here |
0.236 in
6.0 mm
|
0.252 in
6.4 mm
|
Natural
|
|
Polyamide 6
|
1.181 in
30.0 mm
|
||
| $1.972 - $4.232 | Request the lead time here |
0.236 in
6.0 mm
|
0.252 in
6.4 mm
|
Natural
|
|
Polyamide 6
|
0.787 in
20.0 mm
|
||
| $1.972 - $4.232 | Request the lead time here |
|
0.252 in
6.4 mm
|
Natural
|
|
Polyamide 6
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue