Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $2.3739 - $5.0949 | 400 In stock |
0.315 in
8.0 mm
|
|
1.181 in
30.0 mm
|
||
| $2.0745 - $4.4518 | 600 In stock |
0.315 in
8.0 mm
|
|
0.591 in
15.0 mm
|
||
| $2.2752 - $4.8832 | 700 In stock |
0.315 in
8.0 mm
|
|
0.984 in
25.0 mm
|
||
| $2.1729 - $4.6635 | 800 In stock |
0.315 in
8.0 mm
|
|
0.787 in
20.0 mm
|
||
| $0.1987 - $0.2202 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.709 in
18.0 mm
|
||
| $0.1202 - $0.1331 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.394 in
10.0 mm
|
||
| $2.3739 - $5.0949 | 1400 In stock |
0.315 in
8.0 mm
|
|
1.26 in
32.0 mm
|
||
| $2.2525 - $4.8341 | Request the lead time here |
0.252 in
6.4 mm
|
|
1.26 in
32.0 mm
|
||
| $2.0586 - $4.4181 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.984 in
25.0 mm
|
||
| $0.1306 - $0.1448 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.709 in
18.0 mm
|
||
| $0.1324 - $0.1468 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.472 in
12.0 mm
|
||
| $0.1725 - $0.1911 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.984 in
25.0 mm
|
||
| $0.1499 - $0.1662 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.472 in
12.0 mm
|
||
| $0.21 - $0.2327 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.984 in
25.0 mm
|
||
| $0.2417 - $0.2678 | Request the lead time here |
0.394 in
10.0 mm
|
|
1.378 in
35.0 mm
|
||
| $0.1488 - $0.1649 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.591 in
15.0 mm
|
||
| $0.1748 - $0.1936 | Request the lead time here |
0.315 in
8.0 mm
|
|
1.181 in
30.0 mm
|
||
| $0.1048 - $0.1161 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.315 in
8.0 mm
|
||
| $0.1629 - $0.1806 | Request the lead time here |
0.236 in
6.0 mm
|
|
1.181 in
30.0 mm
|
||
| $0.1413 - $0.1565 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.709 in
18.0 mm