These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $2.2525 - $4.8341 | Request the lead time here |
0.252 in
6.4 mm
|
|
1.26 in
32.0 mm
|
||
| $2.3739 - $5.0949 | 1400 In stock |
0.315 in
8.0 mm
|
|
1.26 in
32.0 mm
|
||
| $0.1235 - $0.1368 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
||
| $0.1202 - $0.1331 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.394 in
10.0 mm
|
||
| $0.1499 - $0.1662 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.472 in
12.0 mm
|
||
| $0.21 - $0.2327 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.984 in
25.0 mm
|
||
| $0.2417 - $0.2678 | Request the lead time here |
0.394 in
10.0 mm
|
|
1.378 in
35.0 mm
|
||
| $1.8814 - $4.0383 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.591 in
15.0 mm
|
||
| $0.1048 - $0.1161 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.315 in
8.0 mm
|
||
| $0.1629 - $0.1806 | Request the lead time here |
0.236 in
6.0 mm
|
|
1.181 in
30.0 mm
|
||
| $0.1413 - $0.1565 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.709 in
18.0 mm
|
||
| $0.2193 - $0.243 | Request the lead time here |
0.315 in
8.0 mm
|
|
1.378 in
35.0 mm
|
||
| $0.1306 - $0.1448 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.709 in
18.0 mm
|
||
| $0.1324 - $0.1468 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.472 in
12.0 mm
|
||
| $0.1725 - $0.1911 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.984 in
25.0 mm
|
||
| $0.1748 - $0.1936 | Request the lead time here |
0.315 in
8.0 mm
|
|
1.181 in
30.0 mm
|
||
| $0.1815 - $0.2012 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.591 in
15.0 mm
|
||
| $0.2564 - $0.2839 | Request the lead time here |
0.394 in
10.0 mm
|
|
1.181 in
30.0 mm
|
||
| $0.1457 - $0.1615 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.787 in
20.0 mm
|
||
| $1.972 - $4.232 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue