Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fixing Type | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| PST-5-01 | $0.1577 - $0.1791 | 20000 In stock |
Locking Teardrop Fix/Flat Rest Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.311 in
7.9 mm
|
|
| $0.1797 - $0.2042 | 3000 In stock |
Locking Teardrop Fix/Flat Rest Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.563 in
14.3 mm
|
||
| PST-7-01 | $0.1676 - $0.1902 | 3000 In stock |
Locking Teardrop Fix/Flat Rest Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.437 in
11.1 mm
|
|
| PST-1-01 | $0.1301 - $0.1479 | Request the lead time here |
Locking Teardrop Fix/Flat Rest Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.063 in
1.6 mm
|
|
| PST-3-01 | $0.1443 - $0.1638 | 4000 In stock |
Locking Teardrop Fix/Flat Rest Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.189 in
4.8 mm
|
|
| $0.2473 - $0.3617 | Request the lead time here |
Locking Teardrop Fix/Flat Rest Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.5 in
12.7 mm
|
||
| $0.1858 - $0.2111 | 4000 In stock |
Locking Teardrop Fix/Flat Rest Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.626 in
15.9 mm
|
||
| PST-2-01 | $0.1353 - $0.1535 | Request the lead time here |
Locking Teardrop Fix/Flat Rest Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.126 in
3.2 mm
|
|
| $0.1616 - $0.1833 | 6000 In stock |
Locking Teardrop Fix/Flat Rest Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.374 in
9.5 mm
|
||
| $0.1537 - $0.1748 | Request the lead time here |
Locking Teardrop Fix/Flat Rest Fix
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm