The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0508 - $0.0627 | 15000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
0.118 in
3.0 mm
|
||
| $0.0572 - $0.0707 | 4000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
|
||
| $0.0544 - $0.0672 | Request the lead time here |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
0.295 in
7.5 mm
|
||
| $0.0508 - $0.0627 | 6000 In stock |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
0.118 in
3.0 mm
|
||
| $0.0835 - $0.1152 | 13500 In stock |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
|
||
| $0.0742 - $0.1023 | 4500 In stock |
0.256 in
6.5 mm
|
0.591 in
15 mm
|
|
||
| $0.0986 - $0.1218 | 3000 In stock |
0.256 in
6.5 mm
|
0.591 in
15 mm
|
|
||
| $0.0514 - $0.0635 | 7000 In stock |
0.327 in
8.3 mm
|
0.472 in
12 mm
|
|
||
| $0.0736 - $0.0908 | 7000 In stock |
0.327 in
8.3 mm
|
0.472 in
12 mm
|
0.787 in
20.0 mm
|
||
| $0.0822 - $0.1014 | Request the lead time here |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
0.295 in
7.5 mm
|
||
| $0.1915 - $0.2363 | 2000 In stock |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
0.984 in
25.0 mm
|
||
| $0.0609 - $0.0751 | 5000 In stock |
0.409 in
10.4 mm
|
0.591 in
15 mm
|
0.295 in
7.5 mm
|
||
| $0.0811 - $0.1001 | 11000 In stock |
0.409 in
10.4 mm
|
0.866 in
22 mm
|
|
||
| $0.0533 - $0.0658 | 33000 In stock |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| $0.0927 - $0.1144 | 4000 In stock |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| $0.1858 - $0.2564 | 9000 In stock |
0.524 in
13.3 mm
|
0.984 in
25 mm
|
|
||
| 13ME001 | $0.0508 - $0.0627 | 5000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
|
|
| $0.0508 - $0.0627 | 1000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.394 in
10.0 mm
|
||
| $0.0508 - $0.0627 | 6000 In stock |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.0508 - $0.0627 | 6000 In stock |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue