Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.089 - $0.1249 | Request the lead time here |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.875 in
22.2 mm
|
||
| $0.0584 - $0.072 | Request the lead time here |
0.385 in
9.8 mm
|
0.505 in
12.8 mm
|
0.156 in
4 mm
|
||
| $0.2533 - $0.3128 | Request the lead time here |
0.194 in
4.9 mm
|
0.312 in
7.9 mm
|
1.155 in
29.3 mm
|
||
| $0.0728 - $0.0898 | Request the lead time here |
0.166 in
4.2 mm
|
0.250 in
6.4 mm
|
0.344 in
8.7 mm
|
||
| $0.119 - $0.1469 | Request the lead time here |
0.812 in
20.6 mm
|
1.057 in
26.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0862 - $0.1065 | Request the lead time here |
0.344 in
8.7 mm
|
0.500 in
12.7 mm
|
0.813 in
20.7 mm
|
||
| $0.1156 - $0.1427 | Request the lead time here |
0.380 in
9.7 mm
|
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
||
| $0.0669 - $0.0891 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.875 in
22.2 mm
|
||
| $0.0495 - $0.061 | Request the lead time here |
0.260 in
6.6 mm
|
0.305 in
7.7 mm
|
0.179 in
4.5 mm
|
||
| $0.1297 - $0.1601 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
||
| $0.1207 - $0.1489 | Request the lead time here |
0.315 in
8 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| $0.1983 - $0.2738 | Request the lead time here |
0.315 in
8 mm
|
0.500 in
12.7 mm
|
0.188 in
4.8 mm
|
||
| $0.1549 - $0.1914 | Request the lead time here |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
1.313 in
33.4 mm
|
||
| $0.0565 - $0.0779 | Request the lead time here |
0.325 in
8.3 mm
|
0.540 in
13.7 mm
|
0.475 in
12.1 mm
|
||
| $0.0383 - $0.0471 | Request the lead time here |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
|
||
| $0.0496 - $0.0613 | Request the lead time here |
0.314 in
8 mm
|
0.468 in
11.9 mm
|
0.230 in
5.8 mm
|
||
| $0.0398 - $0.0549 | 22500 In stock |
0.257 in
6.5 mm
|
0.480 in
12.2 mm
|
0.188 in
4.8 mm
|
||
| $0.0362 - $0.0447 | Request the lead time here |
0.219 in
5.6 mm
|
0.375 in
9.5 mm
|
0.203 in
5.2 mm
|
||
| $0.8346 - $1.0304 | Request the lead time here |
0.750 in
19.1 mm
|
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
||
| $0.1205 - $0.1662 | Request the lead time here |
0.140 in
3.6 mm
|
0.400 in
10.2 mm
|
0.719 in
18.3 mm