Menu Search

PCB Spacer - Non-Threaded/Round/Through

In stock

The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3,038 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.2139 - $0.2431 Request the lead time here
0.197 in
0.472 in
0.190 in
$0.2899 - $0.3293 Request the lead time here
0.197 in
0.472 in
0.598 in
NS-04-01 $0.2685 - $0.3051 Request the lead time here
0.260 in
0.472 in
0.500 in
$0.4105 - $0.4666 Request the lead time here
0.205 in
0.630 in
1.180 in
$0.2139 - $0.2431 Request the lead time here
0.197 in
0.472 in
0.250 in
$0.3082 - $0.3082 Request the lead time here
0.248 in
0.591 in
0.295 in
$0.3678 - $0.4178 Request the lead time here
0.197 in
0.472 in
0.925 in
$0.0626 - $0.0626 Request the lead time here
0.252 in
0.563 in
0.126 in
$0.1879 - $0.2133 Request the lead time here
0.268 in
0.500 in
0.158 in
$0.9025 - $1.0254 Request the lead time here
0.260 in
0.787 in
1.180 in
$0.3546 - $0.3901 14000 In stock
0.125 in
0.305 in
0.500 in
$0.3858 - $0.4181 1500 In stock
0.205 in
0.394 in
0.197 in
$0.2099 - $0.2099 Request the lead time here
0.874 in
1.339 in
0.059 in
$0.0783 - $0.0936 Request the lead time here
0.047 in
0.125 in
0.438 in
$0.4193 - $0.4543 3500 In stock
0.323 in
0.472 in
0.984 in
$0.2665 - $0.4329 22200 In stock
0.335 in
0.750 in
0.250 in
$0.0679 - $0.0811 Request the lead time here
0.047 in
0.156 in
0.188 in
NS-03-01 $0.2685 - $0.3051 Request the lead time here
0.197 in
0.472 in
0.500 in
$0.2356 - $0.2678 1000 In stock
0.197 in
0.472 in
0.312 in
$0.3134 - $0.3561 Request the lead time here
0.197 in
0.472 in
0.886 in
  • of 152
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 4.8 mm | 0.190 in

NS-03-04

Price Range
$0.2431 - $0.2139

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 15.2 mm | 0.598 in

NS-03-02

Price Range
$0.3293 - $0.2899

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 6.6 mm | 0.260 in ; 12 mm | 0.472 in ; 12.7 mm | 0.500 in

NS-04-01

Price Range
$0.3051 - $0.2685

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.260 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5.2 mm | 0.205 in ; 16 mm | 0.630 in ; 30 mm | 1.180 in

NS-06-02

Price Range
$0.4666 - $0.4105

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.205 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.630 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 6.4 mm | 0.250 in

NS-03-03

Price Range
$0.2431 - $0.2139

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 6.3 mm | 0.248 in ; 15.0 mm | 0.591 in ; 7.5 mm | 0.295 in

MSW1090A

Price Range
$0.3082 - $0.3082

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.248 in
  • Outside Diameter
    0.591 in
  • Spacer Length
    0.295 in
  • Color
    Natural
  • Material
    Nylon
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 23.5 mm | 0.925 in

NS-03-11

Price Range
$0.4178 - $0.3678

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 6.4 mm | 0.252 in ; 14.3 mm | 0.563 in ; 3.2 mm | 0.126 in

MSW1180A

Price Range
$0.0626 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.563 in
  • Spacer Length
    0.126 in
  • Color
    Natural
  • Material
    Nylon
Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.500 in ; 4 mm | 0.158 in

NS-05-01

Price Range
$0.2133 - $0.1879

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.268 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.500 in
Spacer - 6.6 mm | 0.260 in ; 20 mm | 0.787 in ; 30 mm | 1.180 in

NS-08-01

Price Range
$1.0254 - $0.9025

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.260 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.787 in
Spacer - 3.2 mm | 0.125 in ; 7.7 mm | 0.305 in ; 12.7 mm | 0.500 in

SWI1240A

Price Range
$0.3901 - $0.3546

Stock Levels
14000 In stock
Attributes
  • Inside Diameter
    0.125 in
  • Outside Diameter
    0.305 in
  • Spacer Length
    0.500 in
  • Color
    Natural
  • Material
    Nylon 6/6
Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 5.0 mm | 0.197 in

MSW1080A

Price Range
$0.4181 - $0.3858

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.205 in
  • Outside Diameter
    0.394 in
  • Spacer Length
    0.197 in
  • Color
    Natural
  • Material
    Nylon 6/6
Spacer - 22.2 mm | 0.874 in ; 34.0 mm | 1.339 in ; 1.5 mm | 0.059 in

MSW1350A

Price Range
$0.2099 - $0.2099

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.874 in
  • Outside Diameter
    1.339 in
  • Spacer Length
    0.059 in
  • Color
    Natural
  • Material
    Nylon
Spacer - 1.2 mm | 0.047 in ; 3.2 mm | 0.125 in ; 11.1 mm | 0.438 in

R939-7

Price Range
$0.0936 - $0.0783

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.047 in
  • Maximum Operating Temperature
    149 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 149 °F
  • Outside Diameter
    0.125 in
Spacer - 8.2 mm | 0.323 in ; 12.0 mm | 0.472 in ; 25.0 mm | 0.984 in

MSW1230A

Price Range
$0.4543 - $0.4193

Stock Levels
3500 In stock
Attributes
  • Inside Diameter
    0.323 in
  • Outside Diameter
    0.472 in
  • Spacer Length
    0.984 in
  • Color
    Natural
  • Material
    Nylon 6/6
Spacer - 8.5 mm | 0.335 in ; 19.1 mm | 0.750 in ; 6.4 mm | 0.250 in

SWI1840A

Price Range
$0.4329 - $0.2665

Stock Levels
22200 In stock
Attributes
  • Inside Diameter
    0.335 in
  • Outside Diameter
    0.750 in
  • Spacer Length
    0.250 in
  • Color
    Natural
  • Material
    Nylon 6/6
Spacer - 1.2 mm | 0.047 in ; 4 mm | 0.156 in ; 4.8 mm | 0.188 in

R903-3

Price Range
$0.0811 - $0.0679

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.047 in
  • Maximum Operating Temperature
    149 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 149 °F
  • Outside Diameter
    0.156 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 12.7 mm | 0.500 in

NS-03-01

Price Range
$0.3051 - $0.2685

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 7.9 mm | 0.312 in

NS-03-05

Price Range
$0.2678 - $0.2356

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in
Spacer - 5 mm | 0.197 in ; 12 mm | 0.472 in ; 22.5 mm | 0.886 in

NS-03-09

Price Range
$0.3561 - $0.3134

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Maximum Operating Temperature
    257 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 257 °F
  • Outside Diameter
    0.472 in