The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1514 - $0.1719 | 2000 In stock |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
| $0.1622 - $0.1842 | 2000 In stock |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
| $0.1207 - $0.1371 | 5000 In stock |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.1292 - $0.1468 | 4000 In stock |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.1154 - $0.131 | 2000 In stock |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| $0.0359 - $0.0443 | Request the lead time here |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.217 in
5.5 mm
|
||
| $0.0369 - $0.0456 | 13000 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.500 in
12.7 mm
|
||
| $0.0519 - $0.0727 | 9000 In stock |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| 13RSSR0002 | $0.0478 - $0.059 | 2000 In stock |
0.090 in
2.3 mm
|
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
|
| 13SP013 | $0.0384 - $0.0473 | 30000 In stock |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
0.5 in
12.7 mm
|
|
| $0.0348 - $0.0428 | 11000 In stock |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.312 in
7.9 mm
|
||
| $0.0179 - $0.022 | Request the lead time here |
0.062 in
1.6 mm
|
0.187 in
4.7 mm
|
0.310 in
7.9 mm
|
||
| $0.0392 - $0.0484 | 60000 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0548 - $0.0728 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.0527 - $0.0651 | Request the lead time here |
0.090 in
2.3 mm
|
0.125 in
3.2 mm
|
0.311 in
7.9 mm
|
||
| $0.0276 - $0.0342 | 1000 In stock |
0.038 in
1 mm
|
0.138 in
3.5 mm
|
0.065 in
1.7 mm
|
||
| $0.1352 - $0.1866 | 500 In stock |
0.328 in
8.3 mm
|
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
||
| $0.0778 - $0.0959 | Request the lead time here |
0.382 in
9.7 mm
|
0.518 in
13.2 mm
|
0.280 in
7.1 mm
|
||
| $0.0503 - $0.0621 | Request the lead time here |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0187 - $0.0231 | Request the lead time here |
0.091 in
2.3 mm
|
0.187 in
4.7 mm
|
0.423 in
10.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue