Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vertical Card Guides have a secure, locking Threaded Metal Pin to hold PCB boards in place and are easily engaged and disengaged with a finger press. These tension guides support boards vertically in tight spaces and include mounting hardware.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | PCB Vertical Hole Spacing (B) | Accepts Panel Thickness | Height | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $3.061 - $4.3206 | 2500 In stock |
|
0.063 in
1.6 mm
|
2.559 in
65.0 mm
|
|
||
| $3.3523 - $7.4488 | 17800 In stock |
|
0.063 in
1.6 mm
|
3.543 in
90.0 mm
|
|
||
| VMCG-50-MPBK-K | $2.0441 - $4.387 | Request the lead time here |
|
0.063 in
1.6 mm
|
1.831 in
46.5 mm
|
|
|
| VMCG-160-MPBK-K | $2.7747 - $5.8386 | Request the lead time here |
|
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
|
|
| $2.4142 - $5.0796 | 1400 In stock |
|
0.063 in
1.6 mm
|
5.315 in
135.0 mm
|
|
||
| $2.1644 - $4.5542 | 900 In stock |
|
0.063 in
1.6 mm
|
3.937 in
100.0 mm
|
|
||
| $2.6361 - $5.5467 | 3200 In stock |
|
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
|
||
| $2.7747 - $5.8386 | 2900 In stock |
|
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
|
||
| VMCG-70-MPBK-K | $2.0809 - $4.3791 | 3700 In stock |
|
0.063 in
1.6 mm
|
2.76 in
70.1 mm
|
|
|
| $3.552 - $7.4736 | 300 In stock |
|
0.063 in
1.6 mm
|
6.299 in
160.0 mm