Snap-In Locking Vertical Card Guides with Release Tab hold PCB boards of any width vertically in place. These tension guides have a locking tab to hold the board securely in place and the double channel permits side-by-side mounting.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | PCB Vertical Hole Spacing (B) | Accepts Panel Thickness | Height | View |
---|---|---|---|---|---|---|
LCBG-3T-01 | $0.4446 - $0.9355 | 400 In stock |
|
0.063 in
1.6 mm
|
2.874 in
73.0 mm
|
|
$0.4276 - $0.8995 | 19300 In stock |
|
0.063 in
1.6 mm
|
1.87 in
47.5 mm
|
||
$0.4193 - $0.8822 | 18100 In stock |
|
0.063 in
1.6 mm
|
0.882 in
22.4 mm
|
||
$0.4234 - $0.8909 | 14700 In stock |
|
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue