Menu Search

OPD Cylinder Valve Caps - Gas Compatibility:Propane; LDPE; Blue

OPD Valve for Propane Cylinder. Protective cap with an internal ring and tear feature. Protects threads from damage and contaminants during shipping and use. Open design uses less material, so is cost-effective - but also allows the uses to see the fitting is free from pests and other contaminants.
Item code:

PPC3RC

187162 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 89 $2.1345
90 - 179 $1.0718
180 - 899 $0.4285
900 - 8999 $0.1908
9000 - 17999 $0.1802
18000 - 26999 $0.1711
27000 - 35999 $0.162
36000 + $0.1519
Standard pack: 900

Order any quantity

Total price:

$2.13

1 x $2.1345

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Fitting Style Push Fit
Full Material Linear Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us