Quantity | Unit price |
---|---|
1 - 11 | $23.7969 |
12 - 23 | $11.8834 |
24 - 119 | $4.7685 |
120 - 1199 | $2.1194 |
1200 - 2399 | $2.0134 |
2400 - 3599 | $1.9075 |
3600 + | $1.7863 |
Inside Diameter | 140.5 mm |
---|---|
Inside Diameter | 5.531 in |
Inside Height | 47.5 mm |
Inside Height | 1.870 in |
Color | Blue |
Compatible Nominal Pipe Sizes (All) | 5.0 in |
Compatible Thread Standard | RMC |
Compatible Thread Standard (All) | RMC |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue