Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|
| $0.0566 - $0.0778 | 10000 In stock |
|
0.375 in
9.5 mm
|
0.312 in
7.9 mm
|
||
| $0.0566 - $0.0778 | 22000 In stock |
|
0.187 in
4.7 mm
|
0.343 in
8.7 mm
|
||
| $0.0685 - $0.094 | 51000 In stock |
|
0.093 in
2.4 mm
|
0.500 in
12.7 mm
|
||
| 27KY2500250 | $0.0726 - $0.0995 | 12000 In stock |
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
|
| 27KY2500375 | $0.0686 - $0.0942 | Request the lead time here |
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
|
| $0.0478 - $0.0657 | Request the lead time here |
|
0.219 in
5.6 mm
|
0.250 in
6.4 mm
|
||
| $0.0566 - $0.0778 | 13000 In stock |
|
0.156 in
4 mm
|
0.312 in
7.9 mm
|
||
| $0.0566 - $0.0778 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.312 in
7.9 mm
|
||
| $0.0566 - $0.0778 | Request the lead time here |
|
0.125 in
3.2 mm
|
0.343 in
8.7 mm
|
||
| $0.0587 - $0.0805 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.343 in
8.7 mm
|
||
| $0.0566 - $0.0778 | 45000 In stock |
0.22 in
5.6 mm
|
0.157 in
4.0 mm
|
0.343 in
8.7 mm
|
||
| $0.0587 - $0.0805 | 4000 In stock |
|
0.312 in
7.9 mm
|
0.343 in
8.7 mm
|
||
| 27KY1250093 | $0.0478 - $0.0657 | 65000 In stock |
|
0.093 in
2.4 mm
|
0.250 in
6.4 mm
|
|
| 27KY2500187 | $0.0685 - $0.094 | 11000 In stock |
0.252 in
6.4 mm
|
0.185 in
4.7 mm
|
0.500 in
12.7 mm
|
|
| $0.0685 - $0.094 | Request the lead time here |
|
0.156 in
4 mm
|
0.500 in
12.7 mm
|
||
| $0.0726 - $0.0995 | 406000 In stock |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
0.500 in
12.7 mm
|
||
| $0.1217 - $0.1669 | 15000 In stock |
0.281 in
7.14 mm
|
0.406 in
10.31 mm
|
0.500 in
12.7 mm
|
||
| $0.0566 - $0.0778 | 63000 In stock |
0.126 in
3.2 mm
|
0.062 in
1.58 mm
|
0.312 in
7.9 mm
|
||
| $0.0623 - $0.0856 | Request the lead time here |
0.157 in
4.0 mm
|
0.185 in
4.7 mm
|
0.312 in
7.9 mm
|
||
| $0.0798 - $0.1095 | Request the lead time here |
0.252 in
6.4 mm
|
0.343 in
8.7 mm
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue