The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1224 - $0.1865 | 7500 In stock |
1/2-210
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm
|
|||||
$0.0691 - $0.0805 | 7000 In stock |
M3
|
|
Natural
|
Nylon 6/6
|
|
|||||
0400632HN | $0.0389 - $0.0454 | 48000 In stock |
6-32
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
||||
0700256LN | $0.0675 - $0.0788 | 39000 In stock |
2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue