Nail On Glides are used to make moving, gliding, and sliding of furniture easier. A Nail Glide can also commonly be used to help protect flooring and other surfaces, as well as in notice reduction.
These Nail In Glides easily knock into place, and are available in a choice of finishes for a smooth glide action.
Available in High-Density Polyethylene (HDPE) with a Nickel Plated Nail, in a choice of Natural or Brown appearance - these Tack Glides are ideal for wooden furniture. Also available in Natural Polytetrafluoroethylene (PTFE), which is ideal when easy movement is essential.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Base Diameter | View | |
|---|---|---|---|---|---|
| $0.0459 - $0.1075 | 22200 In stock |
PE
|
0.622 in
15.8 mm
|
||
| TKG1030B | $0.0638 - $0.1498 | 5000 In stock |
PE
|
0.875 in
22.23 mm
|
|
| $0.051 - $0.1194 | 11403 In stock |
PE
|
0.752 in
19.1 mm
|
||
| $0.0652 - $0.1529 | 16500 In stock |
PE
|
1 in
25.4 mm
|
||
| $0.0459 - $0.1075 | 12806 In stock |
PE
|
0.622 in
15.8 mm
|
||
| TKG1030A | $0.0638 - $0.1498 | 5400 In stock |
PE
|
0.875 in
22.23 mm
|
|
| $0.0511 - $0.1199 | 18070 In stock |
PE
|
0.752 in
19.1 mm
|
||
| $0.0652 - $0.1532 | 6000 In stock |
PE
|
1 in
25.4 mm
|
||
| $0.6258 - $0.7358 | 1000 In stock |
PTFE
|
0.750 in
19.1 mm
|
||
| $1.5672 - $1.8455 | 4266 In stock |
PTFE
|
1.460 in
37.1 mm
|
||
| $1.0912 - $1.2825 | 3599 In stock |
PTFE
|
1.180 in
30 mm
|
||
| $0.7981 - $0.9394 | 3600 In stock |
PTFE
|
0.980 in
24.9 mm
|
||
| $0.6777 - $0.7981 | 1000 In stock |
PTFE
|
0.870 in
22.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue