Menu Search

Mounting Cable Ties - Screw

In stock

These Push-in mount cable ties offer a built-in spacer and are designed for fast installation and also have the added support of tension wings.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Overall Length Minimum Loop Tensile Strength View
CTMT003A $0.1572 - $0.2357 257600 In stock
8.620 in
50.0 lb
$0.0693 - $0.1038 29200 In stock
4.330 in
18.0 lb
CTMT002A $0.0944 - $0.1414 41800 In stock
6.750 in
40.0 lb
Mounting Cable Tie - 0.165 in ; 218.9 mm | 8.620 in

CTMT003A

Price Range
$0.2357 - $0.1572

Stock Levels
257600 In stock
Attributes
  • Compatible Hole Diameter
    0.205 in
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    8.620 in
  • Overall Width
    0.165 in
  • Certification
    UL
Mounting Cable Tie - 0.098 in ; 110 mm | 4.330 in

CTMT001A

Price Range
$0.1038 - $0.0693

Stock Levels
29200 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Minimum Loop Tensile Strength
    18.0 lb
  • Overall Length
    4.330 in
  • Overall Width
    0.098 in
  • Certification
    UL
Mounting Cable Tie - 0.146 in ; 171.5 mm | 6.750 in

CTMT002A

Price Range
$0.1414 - $0.0944

Stock Levels
41800 In stock
Attributes
  • Compatible Hole Diameter
    0.205 in
  • Minimum Loop Tensile Strength
    40.0 lb
  • Overall Length
    6.750 in
  • Overall Width
    0.146 in
  • Certification
    UL