Quantity | Unit price |
---|---|
100 - 9999 | $0.133 |
10000 - 24999 | $0.0968 |
25000 + | $0.0888 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 5.2 mm |
---|---|
Compatible Hole Diameter | 0.205 in |
Minimum Loop Tensile Strength | 18.1 kg |
Minimum Loop Tensile Strength | 40 lbs |
Overall Length | 171.5 mm |
Overall Length | 6.752 in |
Overall Width | 3.7 mm |
Overall Width | 0.146 in |
Certification | UL |
Color | Natural |
Head Type | |
Mounting Method | Screw |
Material Flammability Standard | UL94 V-2 |
Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue