Menu Search

Mini Adjustable Compression Latches

In stock

Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Maximum Grip Handle Type Key Type Minimum Grip View
$69.99 - $87.49 Request the lead time here
Driver Tool Operated Handle
Slotted Key
$70.92 - $88.64 Request the lead time here
Driver Tool Operated Handle
4.0 mm Hexagon Key
$5.64 - $5.64 Request the lead time here
1.197 in
Driver Tool-Operated
Slotted
0.992 in
$13.80 - $16.55 Request the lead time here
1.685 in
Wing Knob Operated
Wing Knob
0.504 in
140126406 $12.47 - $15.01 Request the lead time here
1.685 in
Driver Tool-Operated
4 mm Hexagon
0.504 in
$12.24 - $14.67 Request the lead time here
1.433 in
Driver Tool-Operated
Slotted
0.756 in
$13.47 - $16.21 Request the lead time here
1.433 in
Wing Knob Operated
Wing Knob
0.756 in
$12.24 - $14.67 Request the lead time here
1.307 in
Driver Tool-Operated
4 mm Hexagon
0.882 in
$13.57 - $16.33 Request the lead time here
1.559 in
Wing Knob Operated
Wing Knob
0.63 in
$12.24 - $14.67 Request the lead time here
1.307 in
Driver Tool-Operated
Slotted
0.882 in
$12.47 - $15.01 Request the lead time here
1.685 in
Driver Tool-Operated
Slotted
0.504 in
$5.09 - $5.09 Request the lead time here
1.197 in
Driver Tool-Operated
4 mm Hexagon
0.992 in
$4.82 - $4.82 Request the lead time here
1.433 in
Driver Tool-Operated
4 mm Hexagon
0.756 in
$70.92 - $88.64 Request the lead time here
Tubular Key Operated Handle
Tubular Key
Mini Compression Latch - Housing Height:21.5 mm | 0.846 in ; ; ; Key Type - Slotted Key

140404500

Price Range
$87.49 - $69.99

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
  • Cam Material
    Stainless Steel
  • Color
    Silver
Mini Compression Latch - Housing Height:21.5 mm | 0.846 in ; ; ; Key Type - 4.0 mm Hexagon Key

140406400

Price Range
$88.64 - $70.92

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
  • Cam Material
    Steel
  • Color
    Silver
Compression Cam Latch - Housing Height:21.5 mm | 0.846 in ; Maximum Grip:30.4 mm | 1.197 in ; Minimum Grip - 25.2 mm | 0.992 in ; Key Type - Slotted

140124502

Price Range
$5.64 - $5.64

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.992 - 1.197 in
  • Head Diameter
    0.827 in
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
Compression Cam Latch - Housing Height:21.5 mm | 0.846 in ; Maximum Grip:42.8 mm | 1.685 in ; Minimum Grip - 12.8 mm | 0.504 in ; Key Type - Wing Knob

140129406

Price Range
$16.55 - $13.80

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.504 - 1.685 in
  • Head Diameter
    0.827 in
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
Compression Cam Latch - Housing Height:21.5 mm | 0.846 in ; Maximum Grip:42.8 mm | 1.685 in ; Minimum Grip - 12.8 mm | 0.504 in ; Key Type - 4 mm Hexagon

140126406

Price Range
$15.01 - $12.47

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.504 - 1.685 in
  • Head Diameter
    0.827 in
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
Compression Cam Latch - Housing Height:21.5 mm | 0.846 in ; Maximum Grip:36.4 mm | 1.433 in ; Minimum Grip - 19.2 mm | 0.756 in ; Key Type - Slotted

140124504

Price Range
$14.67 - $12.24

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.756 - 1.433 in
  • Head Diameter
    0.827 in
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
Compression Cam Latch - Housing Height:21.5 mm | 0.846 in ; Maximum Grip:36.4 mm | 1.433 in ; Minimum Grip - 19.2 mm | 0.756 in ; Key Type - Wing Knob

140129404

Price Range
$16.21 - $13.47

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.756 - 1.433 in
  • Head Diameter
    0.827 in
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
Compression Cam Latch - Housing Height:21.5 mm | 0.846 in ; Maximum Grip:33.2 mm | 1.307 in ; Minimum Grip - 22.4 mm | 0.882 in ; Key Type - 4 mm Hexagon

140126403

Price Range
$14.67 - $12.24

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.882 - 1.307 in
  • Head Diameter
    0.827 in
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
Mini Compression Latch - Housing Height:21.5 mm | 0.846 in ; Maximum Grip:39.6 mm | 1.559 in ; Minimum Grip - 16.0 mm | 0.63 in ; Key Type - Wing Knob

140129405

Price Range
$16.33 - $13.57

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.63 - 1.559 in
  • Head Diameter
    0.827 in
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
Compression Cam Latch - Housing Height:21.5 mm | 0.846 in ; Maximum Grip:33.2 mm | 1.307 in ; Minimum Grip - 22.4 mm | 0.882 in ; Key Type - Slotted

140124503

Price Range
$14.67 - $12.24

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.882 - 1.307 in
  • Head Diameter
    0.827 in
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
Compression Cam Latch - Housing Height:21.5 mm | 0.846 in ; Maximum Grip:42.8 mm | 1.685 in ; Minimum Grip - 12.8 mm | 0.504 in ; Key Type - Slotted

140124506

Price Range
$15.01 - $12.47

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.504 - 1.685 in
  • Head Diameter
    0.827 in
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
Compression Cam Latch - Housing Height:21.5 mm | 0.846 in ; Maximum Grip:30.4 mm | 1.197 in ; Minimum Grip - 25.2 mm | 0.992 in ; Key Type - 4 mm Hexagon

140126402

Price Range
$5.09 - $5.09

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.992 - 1.197 in
  • Head Diameter
    0.827 in
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
Compression Cam Latch - Housing Height:21.5 mm | 0.846 in ; Maximum Grip:36.4 mm | 1.433 in ; Minimum Grip - 19.2 mm | 0.756 in ; Key Type - 4 mm Hexagon

140126404

Price Range
$4.82 - $4.82

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.756 - 1.433 in
  • Head Diameter
    0.827 in
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
Mini Compression Latch - Housing Height:21.5 mm | 0.846 in ; ; ; Key Type - Tubular Key

140409300

Price Range
$88.64 - $70.92

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    0.846 in
  • Maximum Compression
    0.157 in
  • Cam Material
    Stainless Steel
  • Color
    Silver