Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Handle Type | Key Type | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|
| $12.47 - $15.01 | Request the lead time here |
1.685 in
42.8 mm
|
Driver Tool-Operated
|
Slotted
|
0.504 in
12.8 mm
|
||
| $5.09 - $5.09 | Request the lead time here |
1.197 in
30.4 mm
|
Driver Tool-Operated
|
4 mm Hexagon
|
0.992 in
25.2 mm
|
||
| $5.64 - $5.64 | Request the lead time here |
1.197 in
30.4 mm
|
Driver Tool-Operated
|
Slotted
|
0.992 in
25.2 mm
|
||
| $70.92 - $88.64 | Request the lead time here |
|
Tubular Key Operated Handle
|
Tubular Key
|
|
||
| $12.24 - $14.67 | Request the lead time here |
1.307 in
33.2 mm
|
Driver Tool-Operated
|
4 mm Hexagon
|
0.882 in
22.4 mm
|
||
| 140126406 | $12.47 - $15.01 | Request the lead time here |
1.685 in
42.8 mm
|
Driver Tool-Operated
|
4 mm Hexagon
|
0.504 in
12.8 mm
|
|
| $12.24 - $14.67 | Request the lead time here |
1.307 in
33.2 mm
|
Driver Tool-Operated
|
Slotted
|
0.882 in
22.4 mm
|
||
| $12.24 - $14.67 | Request the lead time here |
1.433 in
36.4 mm
|
Driver Tool-Operated
|
Slotted
|
0.756 in
19.2 mm
|
||
| $13.47 - $16.21 | Request the lead time here |
1.433 in
36.4 mm
|
Wing Knob Operated
|
Wing Knob
|
0.756 in
19.2 mm
|
||
| $13.57 - $16.33 | Request the lead time here |
1.559 in
39.6 mm
|
Wing Knob Operated
|
Wing Knob
|
0.63 in
16.0 mm
|
||
| $69.99 - $87.49 | Request the lead time here |
|
Driver Tool Operated Handle
|
Slotted Key
|
|
||
| $70.92 - $88.64 | Request the lead time here |
|
Driver Tool Operated Handle
|
4.0 mm Hexagon Key
|
|
||
| $4.82 - $4.82 | Request the lead time here |
1.433 in
36.4 mm
|
Driver Tool-Operated
|
4 mm Hexagon
|
0.756 in
19.2 mm
|
||
| $13.80 - $16.55 | Request the lead time here |
1.685 in
42.8 mm
|
Wing Knob Operated
|
Wing Knob
|
0.504 in
12.8 mm