Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Tapes are used for a hose of masking applications and come in a choice of material options.
Woven Fibreglass (glass cloth) with Silicone adhesive is ideal for powder coating, e-coating, plating, anodizing and high-temperature processes.
7.3-Mil Crepe with high-temperature Rubber adhesive is a thick, pressure-sensitive masking tape that is easy to apply and remove with clean lines. Best removed when warm or hot, but it can also be removed when cold. Ideal for low-temperature liquid and powder coating applications.
1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has dielectric strength (up to 6500 volts) and is highly conformable. It cleanly removes in one-piece after use. Ideal for high-temperature processes, powder coating, soldering, electrical insulation and PC board applications.
2-Mil Polyester Film with Silicone adhesive is an industry standard product with excellent heat and solvent resistance, and no shrinkage. Does not leave behind unsightly residue and removes in one-piece. Applications include; powder coating, e-coating, plating and anodizing.
Silicone on a Myar Film tape is form-fitting, making it an excellent solution for odd shapes. It creates a waterproof seal after 24-hour self-bonding cure. It has excellent electrical properties, with a dielectric strength of 300 VPM per minute at 356F. Suitable applications include high-temperature cures and all coating applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Temperature | View | |
|---|---|---|---|---|
| $13.99 - $17.41 | 1 In stock |
500 °F
260 °C
|
||
| $33.88 - $41.83 | 27 In stock |
500 °F
260 °C
|
||
| $22.55 - $27.98 | 6 In stock |
500 °F
260 °C
|
||
| $11.35 - $13.83 | 7 In stock |
500 °F
260 °C
|
||
| $8.55 - $10.57 | Request the lead time here |
500 °F
260 °C
|
||
| $19.73 - $24.40 | Request the lead time here |
500 °F
260 °C
|
||
| $5.58 - $7.00 | 1 In stock |
500 °F
260 °C
|
||
| $16.96 - $21.00 | Request the lead time here |
500 °F
260 °C
|
||
| $90.50 - $111.63 | 1 In stock |
500 °F
260 °C
|
||
| $5.41 - $6.87 | Request the lead time here |
325 °F
162.8 °C
|
||
| $13.09 - $16.45 | Request the lead time here |
325 °F
162.8 °C
|
||
| $67.79 - $83.80 | 4 In stock |
500 °F
260 °C
|
||
| $4.78 - $5.89 | Request the lead time here |
325 °F
162.8 °C
|
||
| $11.37 - $14.46 | 39 In stock |
325 °F
162.8 °C
|
||
| $28.56 - $35.60 | 4 In stock |
325 °F
162.8 °C
|
||
| $7.41 - $9.15 | 1 In stock |
500 °F
260 °C
|
||
| $29.42 - $36.83 | 116 In stock |
500 °F
260 °C
|
||
| MTK0140A | $166.87 - $207.41 | 1 In stock |
500 °F
260 °C
|
|
| $7.60 - $9.20 | 131 In stock |
400 °F
204.4 °C
|
||
| $45.22 - $55.81 | 11 In stock |
500 °F
260 °C