Menu Search

Masking Tape - Disks

In stock

Masking Tape Discs are used for a host of masking applications and come in a choice of material options.

7.3-Mil Crepe Tape with high-temperature Rubber adhesive provides a thick, pressure-sensitive tape that is easy to apply and remove with clean lines. This tape is best removed when warm or hot, but can also be removed when cold. Ideal for low-temperature paint and powder coating applications.

1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has excellent dielectric strength (up to 6500 volts) and is highly conformable. Applications that these are ideally suited to, include; high-temperature processes, powder coating, soldering, electrical insulation and PC boards.

2-Mil Polyester Film with 1.4-Mil Silicone adhesive is an industry standard product. It also has excellent heat and solvent resistance and offers no shrinkage. Ideal applications include; powder coating, e-coating, plating and anodizing.

All tape and discs are supplied with a split-back liner for easy removal from the role. Cleanly removes after use without leaving behind unsightly residue.

  • Materials: Crepe 325F (163C), Polyimide 500F (260C) and Polyester 400F (204C)
  • Colors: Tan, Amber and Green

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Maximum Operating Temperature View
$63.28 - $78.98 1 In stock
500 °F
$148.81 - $186.40 Request the lead time here
500 °F
$106.92 - $133.49 Request the lead time here
500 °F
$126.44 - $157.96 Request the lead time here
500 °F
$181.45 - $226.94 Request the lead time here
500 °F
$157.10 - $196.03 Request the lead time here
500 °F
$39.56 - $49.45 1 In stock
400 °F
$87.99 - $109.89 Request the lead time here
400 °F
$51.30 - $64.03 7 In stock
400 °F
$179.85 - $225.20 9 In stock
400 °F
$84.80 - $106.05 11 In stock
400 °F
$56.49 - $70.70 1 In stock
400 °F
$93.07 - $116.44 4 In stock
400 °F
$47.71 - $59.59 1 In stock
400 °F
$210.62 - $264.14 9 In stock
400 °F
$74.42 - $93.07 12 In stock
400 °F
$53.90 - $67.23 15 In stock
400 °F
$67.48 - $84.30 7 In stock
400 °F
$153.65 - $191.23 2 In stock
400 °F
$55.99 - $69.85 3 In stock
400 °F
  • of 5
Masking Tape - Color - Amber ; Diameter - 4.7 mm | 0.187 in ; Roll Quantity - 5000 ; Overall Width - 50.8 mm | 2.000 in

MTKD010187A

Price Range
$78.98 - $63.28

Stock Levels
1 In stock
Attributes
  • Diameter
    0.187 in
  • Color
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    5000
Masking Tape - Color - Amber ; Diameter - 11.1 mm | 0.437 in ; Roll Quantity - 5000 ; Overall Width - 9.5 mm | 0.375 in

MTKD010437A

Price Range
$186.40 - $148.81

Stock Levels
Request the lead time here
Attributes
  • Diameter
    0.437 in
  • Color
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    5000
Masking Tape - Color - Amber ; Diameter - 17.4 mm | 0.687 in ; Roll Quantity - 2000 ; Overall Width - 15.9 mm | 0.625 in

MTKD010687A

Price Range
$133.49 - $106.92

Stock Levels
Request the lead time here
Attributes
  • Diameter
    0.687 in
  • Color
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    2000
Masking Tape - Color - Amber ; Diameter - 28.6 mm | 1.125 in ; Roll Quantity - 1000 ; Overall Width - 25.4 mm | 1.000 in

MTKD011125A

Price Range
$157.96 - $126.44

Stock Levels
Request the lead time here
Attributes
  • Diameter
    1.125 in
  • Color
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000
Masking Tape - Color - Amber ; Diameter - 38.1 mm | 1.500 in ; Roll Quantity - 1000 ; Overall Width - 34.9 mm | 1.375 in

MTKD011500A

Price Range
$226.94 - $181.45

Stock Levels
Request the lead time here
Attributes
  • Diameter
    1.500 in
  • Color
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000
Masking Tape - Color - Amber ; Diameter - 50.8 mm | 2.000 in ; Roll Quantity - 500 ; Overall Width - 47.6 mm | 1.875 in

MTKD012000A

Price Range
$196.03 - $157.10

Stock Levels
Request the lead time here
Attributes
  • Diameter
    2.000 in
  • Color
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    500
Masking Tape - Color - Green ; Diameter - 4.7 mm | 0.187 in ; Roll Quantity - 5000 ; Overall Width - 101.6 mm | 4.000 in

MTPD020187A

Price Range
$49.45 - $39.56

Stock Levels
1 In stock
Attributes
  • Diameter
    0.187 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    5000
Masking Tape - Color - Green ; Diameter - 10.3 mm | 0.406 in ; Roll Quantity - 5000 ; Overall Width - 9.5 mm | 0.375 in

MTPD020406A

Price Range
$109.89 - $87.99

Stock Levels
Request the lead time here
Attributes
  • Diameter
    0.406 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    5000
Masking Tape - Color - Green ; Diameter - 15.9 mm | 0.625 in ; Roll Quantity - 2000 ; Overall Width - 14.3 mm | 0.562 in

MTPD020625A

Price Range
$64.03 - $51.30

Stock Levels
7 In stock
Attributes
  • Diameter
    0.625 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    2000
Masking Tape - Color - Green ; Diameter - 20 mm | 0.787 in ; Roll Quantity - 4000 ; Overall Width - 19.8 mm | 0.781 in

MTPD020787A

Price Range
$225.20 - $179.85

Stock Levels
9 In stock
Attributes
  • Diameter
    0.787 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    4000
Masking Tape - Color - Green ; Diameter - 25.4 mm | 1.000 in ; Roll Quantity - 500 ; Overall Width - 23.8 mm | 0.937 in

MTPD021000A

Price Range
$106.05 - $84.80

Stock Levels
11 In stock
Attributes
  • Diameter
    1.000 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    500
Masking Tape - Color - Green ; Diameter - 31.8 mm | 1.250 in ; Roll Quantity - 1000 ; Overall Width - 30.2 mm | 1.188 in

MTPD021250A

Price Range
$70.70 - $56.49

Stock Levels
1 In stock
Attributes
  • Diameter
    1.250 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000
Masking Tape - Color - Green ; Diameter - 39.7 mm | 1.562 in ; Roll Quantity - 1000 ; Overall Width - 38.1 mm | 1.500 in

MTPD021562A

Price Range
$116.44 - $93.07

Stock Levels
4 In stock
Attributes
  • Diameter
    1.562 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000
Masking Tape - Color - Green ; Diameter - 14.3 mm | 0.562 in ; Roll Quantity - 2500 ; Overall Width - 12.7 mm | 0.500 in

MTPD020562A

Price Range
$59.59 - $47.71

Stock Levels
1 In stock
Attributes
  • Diameter
    0.562 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    2500
Masking Tape - Color - Green ; Diameter - 19.8 mm | 0.781 in ; Roll Quantity - 4000 ; Overall Width - 19.1 mm | 0.750 in

MTPD020781A

Price Range
$264.14 - $210.62

Stock Levels
9 In stock
Attributes
  • Diameter
    0.781 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    4000
Masking Tape - Color - Green ; Diameter - 23.8 mm | 0.937 in ; Roll Quantity - 2000 ; Overall Width - 22.2 mm | 0.875 in

MTPD020937A

Price Range
$93.07 - $74.42

Stock Levels
12 In stock
Attributes
  • Diameter
    0.937 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    2000
Masking Tape - Color - Green ; Diameter - 30.2 mm | 1.188 in ; Roll Quantity - 1000 ; Overall Width - 28.6 mm | 1.125 in

MTPD021188A

Price Range
$67.23 - $53.90

Stock Levels
15 In stock
Attributes
  • Diameter
    1.188 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000
Masking Tape - Color - Green ; Diameter - 38.1 mm | 1.500 in ; Roll Quantity - 1000 ; Overall Width - 34.9 mm | 1.375 in

MTPD021500A

Price Range
$84.30 - $67.48

Stock Levels
7 In stock
Attributes
  • Diameter
    1.500 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000
Masking Tape - Color - Green ; Diameter - 47.6 mm | 1.875 in ; Roll Quantity - 1000 ; Overall Width - 44.5 mm | 1.750 in

MTPD021875A

Price Range
$191.23 - $153.65

Stock Levels
2 In stock
Attributes
  • Diameter
    1.875 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000
Masking Tape - Color - Green ; Diameter - 34.9 mm | 1.375 in ; Roll Quantity - 1000 ; Overall Width - 33.3 mm | 1.312 in

MTPD021375A

Price Range
$69.85 - $55.99

Stock Levels
3 In stock
Attributes
  • Diameter
    1.375 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000