Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Inside Diameter | Inside Height | Maximum Temperature | View | |
|---|---|---|---|---|---|---|
| $0.4715 - $1.3098 | 2200 In stock |
0.535 in
13.6 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.4903 - $1.3619 | 1984 In stock |
0.600 in
15.2 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.3638 - $1.0105 | 691 In stock |
0.687 in
17.4 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.3917 - $1.0881 | 400 In stock |
0.750 in
19.1 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| SC081215A | $1.0301 - $2.8616 | 900 In stock |
0.812 in
20.6 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
|
| $0.7239 - $2.0108 | 27645 In stock |
0.937 in
23.8 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.7854 - $2.1816 | 700 In stock |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.0859 - $3.0165 | 2499 In stock |
1.062 in
27 mm
|
2.000 in
50.8 mm
|
600 °F
315.6 °C
|
||
| $1.0859 - $3.0165 | 380 In stock |
1.187 in
30.1 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.3161 - $3.6559 | 1900 In stock |
1.350 in
34.3 mm
|
1.750 in
44.5 mm
|
600 °F
315.6 °C
|
||
| $2.0231 - $5.6198 | 100 In stock |
1.625 in
41.3 mm
|
2.000 in
50.8 mm
|
600 °F
315.6 °C
|
||
| $0.8204 - $2.2791 | 1000 In stock |
1.250 in
31.8 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $1.1415 - $3.1707 | 2100 In stock |
1.500 in
38.1 mm
|
1.750 in
44.5 mm
|
425 °F
218.3 °C
|
||
| $0.759 - $2.1083 | 34788 In stock |
1.062 in
27 mm
|
2.000 in
50.8 mm
|
425 °F
218.3 °C
|
||
| $0.759 - $2.1083 | Request the lead time here |
1.187 in
30.1 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $1.1713 - $3.2535 | 450 In stock |
1.250 in
31.8 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.4275 - $3.9651 | 1052 In stock |
1.500 in
38.1 mm
|
1.750 in
44.5 mm
|
600 °F
315.6 °C
|
||
| $2.1345 - $5.929 | 2630 In stock |
1.750 in
44.5 mm
|
2.000 in
50.8 mm
|
600 °F
315.6 °C
|
||
| $0.2877 - $0.7993 | 200 In stock |
0.500 in
12.7 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.323 - $0.8973 | 7702 In stock |
0.562 in
14.3 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C