Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$2.2318 - $13.8476 Request the lead time here
1.380 in
$0.0882 - $0.6072 79900 In stock
0.173 in
$0.2606 - $1.6109 1500 In stock
0.350 in
$0.472 - $2.9156 2000 In stock
0.545 in
$0.1576 - $0.9727 2198 In stock
0.230 in
1426311 $0.3408 - $2.1065 Request the lead time here
0.445 in
$0.4378 - $2.705 2000 In stock
0.518 in
1426305 $0.2286 - $1.4126 900 In stock
0.335 in
$0.3904 - $2.4118 2000 In stock
0.490 in
$0.532 - $3.2876 250 In stock
0.580 in
1426299 $0.1464 - $0.9046 36011 In stock
0.218 in
$0.2278 - $1.4062 31500 In stock
0.285 in
$0.3095 - $1.9121 250 In stock
0.420 in
$0.1339 - $0.829 6575 In stock
0.140 in
$0.1435 - $0.8888 2000 In stock
0.156 in
$0.1435 - $0.8888 Request the lead time here
0.162 in
$0.1456 - $0.8988 6000 In stock
0.195 in
$0.1072 - $0.6617 Request the lead time here
0.091 in
$0.1339 - $0.829 3000 In stock
0.105 in
$0.1435 - $0.8888 6750 In stock
0.118 in
  • of 5
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP1380B

Price Range
$13.8476 - $2.2318

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    1.380 in
Flanged Pull Plug - Overall Diameter - 4.4 mm | 0.173 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

1426297

Price Range
$0.6072 - $0.0882

Stock Levels
79900 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Red
  • Full Material
    Silicone
  • Overall Diameter
    0.173 in
Flanged Pull Plug - Overall Diameter - 8.9 mm | 0.350 in ; Pull-Tab Length - 27 mm | 1.062 in ; Silicone

1426307

Price Range
$1.6109 - $0.2606

Stock Levels
1500 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Pink
  • Full Material
    Silicone
  • Overall Diameter
    0.350 in
Flanged Pull Plug - Overall Diameter - 13.8 mm | 0.545 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

1426317

Price Range
$2.9156 - $0.472

Stock Levels
2000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Red
  • Full Material
    Silicone
  • Overall Diameter
    0.545 in
Flanged Pull Plug - Overall Diameter - 5.8 mm | 0.230 in ; Pull-Tab Length - 26.2 mm | 1.031 in ; Silicone

1426301

Price Range
$0.9727 - $0.1576

Stock Levels
2198 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Gray
  • Full Material
    Silicone
  • Overall Diameter
    0.230 in
Flanged Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull-Tab Length - 27 mm | 1.062 in ; Silicone

1426311

Price Range
$2.1065 - $0.3408

Stock Levels
Request the lead time here
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Purple
  • Full Material
    Silicone
  • Overall Diameter
    0.445 in
Flanged Pull Plug - Overall Diameter - 13.2 mm | 0.518 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

1426315

Price Range
$2.705 - $0.4378

Stock Levels
2000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Gray
  • Full Material
    Silicone
  • Overall Diameter
    0.518 in
Flanged Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull-Tab Length - 26.2 mm | 1.031 in ; Silicone

1426305

Price Range
$1.4126 - $0.2286

Stock Levels
900 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Orange
  • Full Material
    Silicone
  • Overall Diameter
    0.335 in
Flanged Pull Plug - Overall Diameter - 12.4 mm | 0.490 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

1426313

Price Range
$2.4118 - $0.3904

Stock Levels
2000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    White
  • Full Material
    Silicone
  • Overall Diameter
    0.490 in
Flanged Pull Plug - Overall Diameter - 14.7 mm | 0.580 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

1426319

Price Range
$3.2876 - $0.532

Stock Levels
250 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Red
  • Full Material
    Silicone
  • Overall Diameter
    0.580 in
Flanged Pull Plug - Overall Diameter - 5.5 mm | 0.218 in ; Pull-Tab Length - 26.2 mm | 1.031 in ; Silicone

1426299

Price Range
$0.9046 - $0.1464

Stock Levels
36011 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Blue
  • Full Material
    Silicone
  • Overall Diameter
    0.218 in
Flanged Pull Plug - Overall Diameter - 7.2 mm | 0.285 in ; Pull-Tab Length - 27 mm | 1.062 in ; Silicone

1426303

Price Range
$1.4062 - $0.2278

Stock Levels
31500 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Yellow
  • Full Material
    Silicone
  • Overall Diameter
    0.285 in
Flanged Pull Plug - Overall Diameter - 10.7 mm | 0.420 in ; Pull-Tab Length - 27 mm | 1.062 in ; Silicone

1426309

Price Range
$1.9121 - $0.3095

Stock Levels
250 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Green
  • Full Material
    Silicone
  • Overall Diameter
    0.420 in
Masking Pull Plug - Overall Diameter - 3.6 mm | 0.140 in ; Pull-Tab Length - 14.2 mm | 0.558 in ; EPDM

SPP0140C

Price Range
$0.829 - $0.1339

Stock Levels
6575 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.140 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.156 in ; Pull-Tab Length - 15.5 mm | 0.610 in ; EPDM

SPP0156B

Price Range
$0.8888 - $0.1435

Stock Levels
2000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.156 in
Masking Pull Plug - Overall Diameter - 4.1 mm | 0.162 in ; Pull-Tab Length - 14.8 mm | 0.581 in ; EPDM

SPP0162C

Price Range
$0.8888 - $0.1435

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.162 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.195 in ; Pull-Tab Length - 15.9 mm | 0.625 in ; EPDM

SPP0195B

Price Range
$0.8988 - $0.1456

Stock Levels
6000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.195 in
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull-Tab Length - 15.9 mm | 0.625 in ; EPDM

SPP0091C

Price Range
$0.6617 - $0.1072

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.091 in
Masking Pull Plug - Overall Diameter - 2.7 mm | 0.105 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0105C

Price Range
$0.829 - $0.1339

Stock Levels
3000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.105 in
Masking Pull Plug - Overall Diameter - 3 mm | 0.118 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0118C

Price Range
$0.8888 - $0.1435

Stock Levels
6750 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.118 in