Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
SPP0510A $0.4734 - $1.1835 2050 In stock
0.510 in
$0.7869 - $1.9673 34250 In stock
0.612 in
$0.4352 - $2.7016 Request the lead time here
0.530 in
$1.5757 - $3.9393 17531 In stock
0.896 in
$3.3592 - $8.398 795 In stock
1.380 in
$0.2692 - $0.6731 1512 In stock
0.312 in
$0.3006 - $0.7515 300 In stock
0.335 in
$0.3064 - $0.7659 Request the lead time here
0.388 in
$0.3248 - $0.8121 2522 In stock
0.414 in
$0.4082 - $1.0205 13088 In stock
0.445 in
$0.4734 - $1.1835 800 In stock
0.500 in
$0.6311 - $1.578 2698 In stock
0.530 in
$0.674 - $1.6849 100 In stock
0.640 in
SPP0062A $0.1002 - $0.2506 67000 In stock
0.062 in
$0.1032 - $0.258 1000 In stock
0.073 in
$0.1662 - $0.4154 18950 In stock
0.093 in
$0.2135 - $0.5337 8000 In stock
0.109 in
$0.2135 - $0.5337 7000 In stock
0.125 in
$0.2006 - $0.5014 500 In stock
0.140 in
$0.2135 - $0.5337 16999 In stock
0.156 in
  • of 5
Masking Pull Plug - Overall Diameter - 13 mm | 0.510 in ; Pull-Tab Length - 24.3 mm | 0.957 in ; Silicone

SPP0510A

Price Range
$1.1835 - $0.4734

Stock Levels
2050 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.510 in
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.612 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0612A

Price Range
$1.9673 - $0.7869

Stock Levels
34250 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.612 in
Masking Pull Plug - Overall Diameter - 13.5 mm | 0.530 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0530B

Price Range
$2.7016 - $0.4352

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.530 in
Masking Pull Plug - Overall Diameter - 22.8 mm | 0.896 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0896A

Price Range
$3.9393 - $1.5757

Stock Levels
17531 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.896 in
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP1380A

Price Range
$8.398 - $3.3592

Stock Levels
795 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.380 in
Masking Pull Plug - Overall Diameter - 7.9 mm | 0.312 in ; Pull-Tab Length - 31.8 mm | 1.252 in ; Silicone

SPP0312A

Price Range
$0.6731 - $0.2692

Stock Levels
1512 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.312 in
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0335A

Price Range
$0.7515 - $0.3006

Stock Levels
300 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.335 in
Masking Pull Plug - Overall Diameter - 9.9 mm | 0.388 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0388A

Price Range
$0.7659 - $0.3064

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.388 in
Masking Pull Plug - Overall Diameter - 10.5 mm | 0.414 in ; Pull-Tab Length - 19.2 mm | 0.756 in ; Silicone

SPP0414A

Price Range
$0.8121 - $0.3248

Stock Levels
2522 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.414 in
Masking Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0445A

Price Range
$1.0205 - $0.4082

Stock Levels
13088 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.445 in
Masking Pull Plug - Overall Diameter - 12.7 mm | 0.500 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0500A

Price Range
$1.1835 - $0.4734

Stock Levels
800 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.500 in
Masking Pull Plug - Overall Diameter - 13.5 mm | 0.530 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0530A

Price Range
$1.578 - $0.6311

Stock Levels
2698 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.530 in
Masking Pull Plug - Overall Diameter - 16.3 mm | 0.640 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0640A

Price Range
$1.6849 - $0.674

Stock Levels
100 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.640 in
Masking Pull Plug - Overall Diameter - 1.6 mm | 0.062 in ; Pull-Tab Length - 8.6 mm | 0.339 in ; Silicone

SPP0062A

Price Range
$0.2506 - $0.1002

Stock Levels
67000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.062 in
Masking Pull Plug - Overall Diameter - 1.9 mm | 0.073 in ; Pull-Tab Length - 15.0 mm | 0.591 in ; Silicone

SPP0073A

Price Range
$0.258 - $0.1032

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.073 in
Masking Pull Plug - Overall Diameter - 2.4 mm | 0.093 in ; Pull-Tab Length - 17.8 mm | 0.701 in ; Silicone

SPP0093A

Price Range
$0.4154 - $0.1662

Stock Levels
18950 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.093 in
Masking Pull Plug - Overall Diameter - 2.8 mm | 0.109 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0109A

Price Range
$0.5337 - $0.2135

Stock Levels
8000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.109 in
Masking Pull Plug - Overall Diameter - 3.2 mm | 0.125 in ; Pull-Tab Length - 15.9 mm | 0.626 in ; Silicone

SPP0125A

Price Range
$0.5337 - $0.2135

Stock Levels
7000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.125 in
Masking Pull Plug - Overall Diameter - 3.6 mm | 0.140 in ; Pull-Tab Length - 14.2 mm | 0.559 in ; Silicone

SPP0140A

Price Range
$0.5014 - $0.2006

Stock Levels
500 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.140 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.156 in ; Pull-Tab Length - 15.5 mm | 0.61 in ; Silicone

SPP0156A

Price Range
$0.5337 - $0.2135

Stock Levels
16999 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.156 in