Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.0698 - $0.4289 | Request the lead time here |
0.062 in
1.6 mm
|
||
| $0.1503 - $0.3756 | Request the lead time here |
0.125 in
3.2 mm
|
||
| $0.1402 - $0.3508 | 6575 In stock |
0.140 in
3.6 mm
|
||
| $0.1485 - $0.9199 | 2000 In stock |
0.156 in
4 mm
|
||
| $0.1503 - $0.3756 | Request the lead time here |
0.162 in
4.1 mm
|
||
| $0.219 - $0.5475 | Request the lead time here |
0.400 in
10.2 mm
|
||
| $0.2692 - $0.6731 | 646 In stock |
0.440 in
11.2 mm
|
||
| $0.1766 - $0.4415 | Request the lead time here |
0.257 in
6.5 mm
|
||
| $0.3136 - $0.7841 | 250 In stock |
0.468 in
11.9 mm
|
||
| $0.328 - $2.0209 | Request the lead time here |
0.510 in
13 mm
|
||
| $2.3571 - $5.8927 | Request the lead time here |
1.380 in
35.1 mm
|
||
| $0.0722 - $0.1807 | Request the lead time here |
0.073 in
1.9 mm
|
||
| $0.1164 - $0.2911 | Request the lead time here |
0.093 in
2.4 mm
|
||
| $0.1503 - $0.3756 | 19750 In stock |
0.109 in
2.8 mm
|
||
| $0.1525 - $0.3812 | 5500 In stock |
0.195 in
5 mm
|
||
| $0.1626 - $0.4063 | 2975 In stock |
0.218 in
5.5 mm
|
||
| $0.1802 - $0.4504 | 1331 In stock |
0.281 in
7.1 mm
|
||
| $0.2322 - $0.5803 | Request the lead time here |
0.332 in
8.4 mm
|
||
| $0.1032 - $0.258 | 17000 In stock |
0.067 in
1.7 mm
|
||
| $0.1123 - $0.2809 | Request the lead time here |
0.091 in
2.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue