Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.2135 - $0.5337 | 7000 In stock |
0.125 in
3.2 mm
|
||
| $0.2006 - $0.5014 | 500 In stock |
0.140 in
3.6 mm
|
||
| $0.2135 - $0.5337 | 16999 In stock |
0.156 in
4 mm
|
||
| $0.0722 - $0.1807 | 59500 In stock |
0.067 in
1.7 mm
|
||
| $0.1123 - $0.2809 | Request the lead time here |
0.091 in
2.3 mm
|
||
| $0.1402 - $0.3508 | 3000 In stock |
0.105 in
2.7 mm
|
||
| $0.1503 - $0.3756 | 6750 In stock |
0.118 in
3 mm
|
||
| $0.3304 - $0.826 | 800 In stock |
0.332 in
8.4 mm
|
||
| $0.2952 - $0.738 | 1000 In stock |
0.350 in
8.9 mm
|
||
| $0.3136 - $0.7841 | 24600 In stock |
0.400 in
10.2 mm
|
||
| $0.3861 - $0.965 | 400 In stock |
0.440 in
11.2 mm
|
||
| $0.4493 - $1.1232 | 2368 In stock |
0.468 in
11.9 mm
|
||
| SPP0510A | $0.4734 - $1.1835 | 2050 In stock |
0.510 in
13 mm
|
|
| $0.7869 - $1.9673 | 34250 In stock |
0.612 in
15.5 mm
|
||
| $0.8558 - $2.1397 | 12154 In stock |
0.700 in
17.8 mm
|
||
| $1.5757 - $3.9393 | 17531 In stock |
0.896 in
22.8 mm
|
||
| $3.3592 - $8.398 | 795 In stock |
1.380 in
35.1 mm
|
||
| $0.3006 - $0.7515 | 300 In stock |
0.335 in
8.5 mm
|
||
| $0.3064 - $0.7659 | Request the lead time here |
0.388 in
9.9 mm
|
||
| $0.3248 - $0.8121 | 2522 In stock |
0.414 in
10.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue