Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.2135 - $0.5337 | 600 In stock |
0.388 in
9.9 mm
|
||
| $0.2248 - $1.3838 | Request the lead time here |
0.414 in
10.5 mm
|
||
| $0.2877 - $0.7193 | 2000 In stock |
0.445 in
11.3 mm
|
||
| $0.2135 - $0.5337 | 3000 In stock |
0.162 in
4.1 mm
|
||
| $0.2006 - $0.5014 | 5998 In stock |
0.105 in
2.7 mm
|
||
| $0.2135 - $0.5337 | 6000 In stock |
0.118 in
3 mm
|
||
| $0.2135 - $0.5337 | 9962 In stock |
0.130 in
3.3 mm
|
||
| $0.2135 - $0.5337 | 500 In stock |
0.154 in
3.9 mm
|
||
| $0.0698 - $0.4289 | Request the lead time here |
0.062 in
1.6 mm
|
||
| $0.1503 - $0.3756 | 19750 In stock |
0.109 in
2.8 mm
|
||
| $0.1503 - $0.3756 | Request the lead time here |
0.125 in
3.2 mm
|
||
| $0.1402 - $0.3508 | 6575 In stock |
0.140 in
3.6 mm
|
||
| $0.1485 - $0.9199 | 2000 In stock |
0.156 in
4 mm
|
||
| $0.1503 - $0.3756 | Request the lead time here |
0.162 in
4.1 mm
|
||
| $0.1525 - $0.3812 | 5000 In stock |
0.195 in
5 mm
|
||
| $0.1626 - $0.4063 | 2975 In stock |
0.218 in
5.5 mm
|
||
| $0.1766 - $0.4415 | 92 In stock |
0.257 in
6.5 mm
|
||
| SPP0062A | $0.1002 - $0.2506 | 67000 In stock |
0.062 in
1.6 mm
|
|
| $0.1626 - $0.4063 | 486 In stock |
0.158 in
4 mm
|
||
| $0.1644 - $0.4108 | 1000 In stock |
0.187 in
4.7 mm