Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.2135 - $0.5337 16999 In stock
0.156 in
$0.2135 - $0.5337 3000 In stock
0.162 in
$0.2174 - $0.5433 8400 In stock
0.195 in
$0.2322 - $0.5803 Request the lead time here
0.218 in
SPP0257A $0.2527 - $0.6318 454 In stock
0.257 in
$0.258 - $0.6451 2600 In stock
0.281 in
$0.3304 - $0.826 800 In stock
0.332 in
$0.2952 - $0.738 1000 In stock
0.350 in
$0.3136 - $0.7841 24600 In stock
0.400 in
$0.3861 - $0.965 400 In stock
0.440 in
$0.4493 - $1.1232 2368 In stock
0.468 in
SPP0510A $0.4734 - $1.1835 2050 In stock
0.510 in
$0.7869 - $1.9673 34250 In stock
0.612 in
$0.8558 - $2.1397 12154 In stock
0.700 in
$1.5757 - $3.9393 17531 In stock
0.896 in
$3.3592 - $8.398 795 In stock
1.380 in
$0.2174 - $0.5433 8000 In stock
0.197 in
$0.1123 - $0.2809 Request the lead time here
0.091 in
$0.1402 - $0.3508 500 In stock
0.105 in
$0.1503 - $0.3756 6750 In stock
0.118 in
  • of 5
Masking Pull Plug - Overall Diameter - 4 mm | 0.156 in ; Pull-Tab Length - 15.5 mm | 0.61 in ; Silicone

SPP0156A

Price Range
$0.5337 - $0.2135

Stock Levels
16999 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.156 in
Masking Pull Plug - Overall Diameter - 4.1 mm | 0.162 in ; Pull-Tab Length - 14.8 mm | 0.583 in ; Silicone

SPP0162A

Price Range
$0.5337 - $0.2135

Stock Levels
3000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.162 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.195 in ; Pull-Tab Length - 15.9 mm | 0.626 in ; Silicone

SPP0195A

Price Range
$0.5433 - $0.2174

Stock Levels
8400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.195 in
Masking Pull Plug - Overall Diameter - 5.5 mm | 0.218 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0218A

Price Range
$0.5803 - $0.2322

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.218 in
Masking Pull Plug - Overall Diameter - 6.5 mm | 0.257 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0257A

Price Range
$0.6318 - $0.2527

Stock Levels
454 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.257 in
Masking Pull Plug - Overall Diameter - 7.1 mm | 0.281 in ; Pull-Tab Length - 23.4 mm | 0.921 in ; Silicone

SPP0281A

Price Range
$0.6451 - $0.258

Stock Levels
2600 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.281 in
Masking Pull Plug - Overall Diameter - 8.4 mm | 0.332 in ; Pull-Tab Length - 27.9 mm | 1.098 in ; Silicone

SPP0332A

Price Range
$0.826 - $0.3304

Stock Levels
800 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.332 in
Masking Pull Plug - Overall Diameter - 8.9 mm | 0.350 in ; Pull-Tab Length - 23.5 mm | 0.925 in ; Silicone

SPP0350A

Price Range
$0.738 - $0.2952

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.350 in
Masking Pull Plug - Overall Diameter - 10.2 mm | 0.400 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0400A

Price Range
$0.7841 - $0.3136

Stock Levels
24600 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.400 in
Masking Pull Plug - Overall Diameter - 11.2 mm | 0.440 in ; Pull-Tab Length - 25.2 mm | 0.992 in ; Silicone

SPP0440A

Price Range
$0.965 - $0.3861

Stock Levels
400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.440 in
Masking Pull Plug - Overall Diameter - 11.9 mm | 0.468 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0468A

Price Range
$1.1232 - $0.4493

Stock Levels
2368 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.468 in
Masking Pull Plug - Overall Diameter - 13 mm | 0.510 in ; Pull-Tab Length - 24.3 mm | 0.957 in ; Silicone

SPP0510A

Price Range
$1.1835 - $0.4734

Stock Levels
2050 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.510 in
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.612 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0612A

Price Range
$1.9673 - $0.7869

Stock Levels
34250 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.612 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull-Tab Length - 33.7 mm | 1.327 in ; Silicone

SPP0700A

Price Range
$2.1397 - $0.8558

Stock Levels
12154 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 22.8 mm | 0.896 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0896A

Price Range
$3.9393 - $1.5757

Stock Levels
17531 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.896 in
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP1380A

Price Range
$8.398 - $3.3592

Stock Levels
795 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.380 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.197 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0197A

Price Range
$0.5433 - $0.2174

Stock Levels
8000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.197 in
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull-Tab Length - 15.9 mm | 0.626 in ; EPDM

SPP0091C

Price Range
$0.2809 - $0.1123

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.091 in
Masking Pull Plug - Overall Diameter - 2.7 mm | 0.105 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0105C

Price Range
$0.3508 - $0.1402

Stock Levels
500 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.105 in
Masking Pull Plug - Overall Diameter - 3 mm | 0.118 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0118C

Price Range
$0.3756 - $0.1503

Stock Levels
6750 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.118 in