Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
SPP0062A $0.1002 - $0.2506 67000 In stock
0.062 in
$0.1032 - $0.258 1000 In stock
0.073 in
$1.2882 - $3.2204 700 In stock
0.770 in
$1.6465 - $4.1161 169 In stock
1.020 in
$0.1032 - $0.258 17000 In stock
0.067 in
$0.1402 - $0.3508 3000 In stock
0.105 in
$0.1503 - $0.3756 6750 In stock
0.118 in
$0.1485 - $0.9199 Request the lead time here
0.130 in
$0.2135 - $0.5337 9962 In stock
0.130 in
$0.1626 - $0.4063 486 In stock
0.158 in
$0.1644 - $0.4108 1000 In stock
0.187 in
$0.2322 - $0.5803 1871 In stock
0.158 in
$0.2358 - $0.5894 565 In stock
0.187 in
$0.2174 - $0.5433 8000 In stock
0.197 in
$0.2322 - $0.5803 19079 In stock
0.225 in
$0.2084 - $1.2847 Request the lead time here
0.335 in
$0.4082 - $1.0205 13088 In stock
0.445 in
$0.2062 - $0.5153 1000 In stock
0.350 in
$0.219 - $0.5475 200 In stock
0.400 in
$0.2692 - $0.6731 646 In stock
0.440 in
  • of 5
Masking Pull Plug - Overall Diameter - 1.6 mm | 0.062 in ; Pull-Tab Length - 8.6 mm | 0.339 in ; Silicone

SPP0062A

Price Range
$0.2506 - $0.1002

Stock Levels
67000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.062 in
Masking Pull Plug - Overall Diameter - 1.9 mm | 0.073 in ; Pull-Tab Length - 15.0 mm | 0.591 in ; Silicone

SPP0073A

Price Range
$0.258 - $0.1032

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.073 in
Masking Pull Plug - Overall Diameter - 19.6 mm | 0.770 in ; Pull-Tab Length - 23.6 mm | 0.929 in ; Silicone

SPP0770A

Price Range
$3.2204 - $1.2882

Stock Levels
700 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.770 in
Masking Pull Plug - Overall Diameter - 25.9 mm | 1.020 in ; Pull-Tab Length - 24.6 mm | 0.969 in ; Silicone

SPP1020A

Price Range
$4.1161 - $1.6465

Stock Levels
169 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.020 in
Masking Pull Plug - Overall Diameter - 1.7 mm | 0.067 in ; Pull-Tab Length - 15.5 mm | 0.61 in ; Silicone

SPP0067A

Price Range
$0.258 - $0.1032

Stock Levels
17000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.067 in
Masking Pull Plug - Overall Diameter - 2.7 mm | 0.105 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0105C

Price Range
$0.3508 - $0.1402

Stock Levels
3000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.105 in
Masking Pull Plug - Overall Diameter - 3 mm | 0.118 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0118C

Price Range
$0.3756 - $0.1503

Stock Levels
6750 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.118 in
Masking Pull Plug - Overall Diameter - 3.3 mm | 0.130 in ; Pull-Tab Length - 17.8 mm | 0.700 in ; EPDM

SPP0130B

Price Range
$0.9199 - $0.1485

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.130 in
Masking Pull Plug - Overall Diameter - 3.3 mm | 0.130 in ; Pull-Tab Length - 17.8 mm | 0.701 in ; Silicone

SPP0130A

Price Range
$0.5337 - $0.2135

Stock Levels
9962 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.130 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.158 in ; Pull-Tab Length - 31.8 mm | 1.252 in ; EPDM

SPP0158C

Price Range
$0.4063 - $0.1626

Stock Levels
486 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.158 in
Masking Pull Plug - Overall Diameter - 4.7 mm | 0.187 in ; Pull-Tab Length - 15.2 mm | 0.598 in ; EPDM

SPP0187C

Price Range
$0.4108 - $0.1644

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.187 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.158 in ; Pull-Tab Length - 31.8 mm | 1.252 in ; Silicone

SPP0158A

Price Range
$0.5803 - $0.2322

Stock Levels
1871 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.158 in
Masking Pull Plug - Overall Diameter - 4.7 mm | 0.187 in ; Pull-Tab Length - 15.2 mm | 0.598 in ; Silicone

SPP0187A

Price Range
$0.5894 - $0.2358

Stock Levels
565 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.187 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.197 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0197A

Price Range
$0.5433 - $0.2174

Stock Levels
8000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.197 in
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.225 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0225A

Price Range
$0.5803 - $0.2322

Stock Levels
19079 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.225 in
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0335C

Price Range
$1.2847 - $0.2084

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.335 in
Masking Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0445A

Price Range
$1.0205 - $0.4082

Stock Levels
13088 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.445 in
Masking Pull Plug - Overall Diameter - 8.9 mm | 0.350 in ; Pull-Tab Length - 23.5 mm | 0.925 in ; EPDM

SPP0350C

Price Range
$0.5153 - $0.2062

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.350 in
Masking Pull Plug - Overall Diameter - 10.2 mm | 0.400 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0400C

Price Range
$0.5475 - $0.219

Stock Levels
200 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.400 in
Masking Pull Plug - Overall Diameter - 11.2 mm | 0.440 in ; Pull-Tab Length - 25.2 mm | 0.992 in ; EPDM

SPP0440B

Price Range
$0.6731 - $0.2692

Stock Levels
646 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.440 in