Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.2056 - $1.2673 | 3000 In stock |
0.162 in
4.1 mm
|
||
| $0.2071 - $1.2852 | 8400 In stock |
0.195 in
5 mm
|
||
| $0.2213 - $1.3688 | 1000 In stock |
0.218 in
5.5 mm
|
||
| SPP0257A | $0.2412 - $1.4886 | 954 In stock |
0.257 in
6.5 mm
|
|
| $0.2472 - $1.5224 | 2600 In stock |
0.281 in
7.1 mm
|
||
| $0.315 - $1.9448 | 800 In stock |
0.332 in
8.4 mm
|
||
| $0.281 - $1.7416 | 1000 In stock |
0.350 in
8.9 mm
|
||
| $0.301 - $1.859 | 24600 In stock |
0.400 in
10.2 mm
|
||
| $0.3686 - $2.2714 | 400 In stock |
0.440 in
11.2 mm
|
||
| $0.4284 - $2.6501 | 2368 In stock |
0.468 in
11.9 mm
|
||
| SPP0510A | $0.4524 - $2.7895 | 1400 In stock |
0.510 in
13 mm
|
|
| $0.7513 - $4.6624 | 34250 In stock |
0.612 in
15.5 mm
|
||
| $0.817 - $5.0609 | 12154 In stock |
0.700 in
17.8 mm
|
||
| $1.5044 - $9.3052 | 17531 In stock |
0.896 in
22.8 mm
|
||
| $3.208 - $19.7653 | 795 In stock |
1.380 in
35.1 mm
|
||
| $0.1435 - $0.8888 | 2000 In stock |
0.156 in
4 mm
|
||
| $0.1435 - $0.8888 | Request the lead time here |
0.162 in
4.1 mm
|
||
| $0.2071 - $1.2852 | 8000 In stock |
0.197 in
5 mm
|
||
| $0.2213 - $1.3688 | 19079 In stock |
0.225 in
5.7 mm
|
||
| $0.2194 - $1.3609 | 400 In stock |
0.332 in
8.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue