Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.1525 - $0.3812 | 4482 In stock |
0.197 in
5 mm
|
||
| $0.1164 - $0.2911 | Request the lead time here |
0.093 in
2.4 mm
|
||
| $0.2006 - $0.5014 | 500 In stock |
0.140 in
3.6 mm
|
||
| $0.2135 - $0.5337 | 16999 In stock |
0.156 in
4 mm
|
||
| SPP0500B | $0.3304 - $0.826 | 600 In stock |
0.500 in
12.7 mm
|
|
| $0.4352 - $2.7016 | Request the lead time here |
0.530 in
13.5 mm
|
||
| $0.4715 - $1.1789 | 342 In stock |
0.640 in
16.3 mm
|
||
| $0.2322 - $0.5803 | Request the lead time here |
0.218 in
5.5 mm
|
||
| SPP0257A | $0.2527 - $0.6318 | 454 In stock |
0.257 in
6.5 mm
|
|
| $0.258 - $0.6451 | 2600 In stock |
0.281 in
7.1 mm
|
||
| $0.1802 - $0.4504 | 1331 In stock |
0.281 in
7.1 mm
|
||
| $0.2322 - $0.5803 | Request the lead time here |
0.332 in
8.4 mm
|
||
| $0.2062 - $0.5153 | 1000 In stock |
0.350 in
8.9 mm
|
||
| $1.5757 - $3.9393 | 17531 In stock |
0.896 in
22.8 mm
|
||
| $0.2692 - $0.6731 | 646 In stock |
0.440 in
11.2 mm
|
||
| $0.3136 - $0.7841 | 250 In stock |
0.468 in
11.9 mm
|
||
| $0.328 - $2.0209 | Request the lead time here |
0.510 in
13 mm
|
||
| $0.5512 - $1.3782 | 195 In stock |
0.612 in
15.5 mm
|
||
| $0.5996 - $1.499 | Request the lead time here |
0.700 in
17.8 mm
|
||
| $1.1026 - $2.7565 | 1193 In stock |
0.896 in
22.8 mm