Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.7869 - $1.9673 34250 In stock
0.612 in
$0.8558 - $2.1397 12154 In stock
0.700 in
$1.5757 - $3.9393 17531 In stock
0.896 in
$3.3592 - $8.398 795 In stock
1.380 in
$0.1123 - $0.2809 Request the lead time here
0.091 in
$0.1402 - $0.3508 3000 In stock
0.105 in
$0.1644 - $0.4108 1000 In stock
0.187 in
$0.1525 - $0.3812 7482 In stock
0.197 in
$0.1626 - $0.4063 9128 In stock
0.225 in
$0.1766 - $0.4415 1200 In stock
0.275 in
$0.1895 - $0.4737 400 In stock
0.312 in
$0.2135 - $0.5337 600 In stock
0.388 in
$0.2877 - $0.7193 2000 In stock
0.445 in
SPP0500B $0.3304 - $0.826 600 In stock
0.500 in
$0.4352 - $2.7016 Request the lead time here
0.530 in
$0.4715 - $1.1789 342 In stock
0.640 in
$0.9021 - $2.2552 1905 In stock
0.770 in
$1.1526 - $2.8813 300 In stock
1.020 in
  • of 5
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.612 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0612A

Price Range
$1.9673 - $0.7869

Stock Levels
34250 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.612 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull-Tab Length - 33.7 mm | 1.327 in ; Silicone

SPP0700A

Price Range
$2.1397 - $0.8558

Stock Levels
12154 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 22.8 mm | 0.896 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0896A

Price Range
$3.9393 - $1.5757

Stock Levels
17531 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.896 in
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP1380A

Price Range
$8.398 - $3.3592

Stock Levels
795 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.380 in
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull-Tab Length - 15.9 mm | 0.626 in ; EPDM

SPP0091C

Price Range
$0.2809 - $0.1123

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.091 in
Masking Pull Plug - Overall Diameter - 2.7 mm | 0.105 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0105C

Price Range
$0.3508 - $0.1402

Stock Levels
3000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.105 in
Masking Pull Plug - Overall Diameter - 4.7 mm | 0.187 in ; Pull-Tab Length - 15.2 mm | 0.598 in ; EPDM

SPP0187C

Price Range
$0.4108 - $0.1644

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.187 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.197 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0197C

Price Range
$0.3812 - $0.1525

Stock Levels
7482 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.197 in
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.225 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0225B

Price Range
$0.4063 - $0.1626

Stock Levels
9128 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.225 in
Masking Pull Plug - Overall Diameter - 7 mm | 0.275 in ; Pull-Tab Length - 23.4 mm | 0.921 in ; EPDM

SPP0275C

Price Range
$0.4415 - $0.1766

Stock Levels
1200 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.275 in
Masking Pull Plug - Overall Diameter - 7.9 mm | 0.312 in ; Pull-Tab Length - 31.8 mm | 1.252 in ; EPDM

SPP0312C

Price Range
$0.4737 - $0.1895

Stock Levels
400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.312 in
Masking Pull Plug - Overall Diameter - 9.9 mm | 0.388 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0388B

Price Range
$0.5337 - $0.2135

Stock Levels
600 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.388 in
Masking Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0445C

Price Range
$0.7193 - $0.2877

Stock Levels
2000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.445 in
Masking Pull Plug - Overall Diameter - 12.7 mm | 0.500 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0500B

Price Range
$0.826 - $0.3304

Stock Levels
600 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.500 in
Masking Pull Plug - Overall Diameter - 13.5 mm | 0.530 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0530B

Price Range
$2.7016 - $0.4352

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.530 in
Masking Pull Plug - Overall Diameter - 16.3 mm | 0.640 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0640C

Price Range
$1.1789 - $0.4715

Stock Levels
342 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.640 in
Masking Pull Plug - Overall Diameter - 19.6 mm | 0.770 in ; Pull-Tab Length - 23.6 mm | 0.929 in ; EPDM

SPP0770C

Price Range
$2.2552 - $0.9021

Stock Levels
1905 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.770 in
Masking Pull Plug - Overall Diameter - 25.9 mm | 1.020 in ; Pull-Tab Length - 24.6 mm | 0.969 in ; EPDM

SPP1020B

Price Range
$2.8813 - $1.1526

Stock Levels
300 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    1.020 in